Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2153 - $0.2385 | Request the lead time here |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.591 in
15.0 mm
|
|
||
| $0.5174 - $0.5733 | Request the lead time here |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.945 in
24.0 mm
|
|
||
| $0.1606 - $0.178 | 11157 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
|
||
| $0.3252 - $0.3603 | 4300 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
|
||
| $0.5003 - $0.5544 | Request the lead time here |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.945 in
24.0 mm
|
|
||
| $0.3165 - $0.3507 | 312 In stock |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
|
||
| $0.4111 - $0.4555 | Request the lead time here |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.787 in
20.0 mm
|
|
||
| $0.5616 - $0.6222 | 1200 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|
||
| $0.0448 - $0.0496 | 12280 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
|
||
| PT008-25B | $0.0973 - $0.1078 | 283 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
|
|
| $0.1112 - $0.1232 | 13000 In stock |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.354 in
9.0 mm
|
|
||
| $0.1405 - $0.1557 | Request the lead time here |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
|
||
| $0.0494 - $0.0585 | Request the lead time here |
Red
|
PVC
|
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
|
||
| $0.2847 - $0.3155 | 1600 In stock |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
|
||
| $0.1531 - $0.1697 | Request the lead time here |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.433 in
11.0 mm
|
|
||
| $0.077 - $0.0854 | 5088 In stock |
Red
|
PVC
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
|
||
| $0.0475 - $0.0526 | Request the lead time here |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
||
| $0.0948 - $0.105 | 1035 In stock |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.315 in
8.0 mm
|
|
||
| $0.1982 - $0.2196 | Request the lead time here |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
|
||
| $0.6103 - $0.6763 | 100 In stock |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.945 in
24.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue