Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
|---|---|---|---|---|---|---|---|---|
| $0.651 - $0.7213 | 900 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
1.299 in
33.0 mm
|
|
||
| $0.7644 - $0.847 | 1400 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
|
||
| $0.0294 - $0.0326 | 2100 In stock |
Red
|
PVC
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
|
||
| $0.2621 - $0.2904 | 25518 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
|
||
| $0.553 - $0.6128 | 448 In stock |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.984 in
25.0 mm
|
|
||
| $0.6254 - $0.6929 | Request the lead time here |
Black
|
PVC
|
0.866 in
22.0 mm
|
1.299 in
33.0 mm
|
|
||
| $0.0752 - $0.0833 | Request the lead time here |
Red
|
PVC
|
1.181 in
30.0 mm
|
0.276 in
7.0 mm
|
|
||
| $0.1674 - $0.1855 | Request the lead time here |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| $0.6254 - $0.6929 | Request the lead time here |
Black
|
PVC
|
0.787 in
20.0 mm
|
1.299 in
33.0 mm
|
|
||
| $0.0504 - $0.0559 | 3900 In stock |
Red
|
PVC
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
|
||
| $0.0622 - $0.069 | 2600 In stock |
Red
|
PVC
|
0.591 in
15.0 mm
|
0.276 in
7.0 mm
|
|
||
| $0.3597 - $0.3985 | 464 In stock |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
|
||
| $0.7559 - $0.8375 | Request the lead time here |
Black
|
PVC
|
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
|
||
| $0.0642 - $0.0711 | 19143 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
|
||
| $0.0478 - $0.0529 | Request the lead time here |
Red
|
PVC
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
|
||
| $0.5998 - $0.6646 | 1700 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
1.299 in
33.0 mm
|
|
||
| $0.0438 - $0.0486 | 795 In stock |
Red
|
PVC
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
|
||
| $0.0649 - $0.0719 | 155 In stock |
Red
|
PVC
|
0.866 in
22.0 mm
|
0.276 in
7.0 mm
|
|
||
| $0.1674 - $0.1855 | 14042 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
|
||
| $0.0712 - $0.0789 | 13440 In stock |
Red
|
PVC
|
0.984 in
25.0 mm
|
0.276 in
7.0 mm