Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
|---|---|---|---|---|---|---|---|---|
| $0.793 - $0.8787 | 190 In stock |
Black
|
PVC
|
1.181 in
30.0 mm
|
1.102 in
28.0 mm
|
|
||
| $0.0622 - $0.069 | 2600 In stock |
Red
|
PVC
|
0.591 in
15.0 mm
|
0.276 in
7.0 mm
|
|
||
| $0.0641 - $0.071 | Request the lead time here |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.276 in
7.0 mm
|
|
||
| $0.0779 - $0.0863 | 5000 In stock |
Red
|
PVC
|
1.496 in
38.0 mm
|
0.276 in
7.0 mm
|
|
||
| $0.4318 - $0.4784 | 439 In stock |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.866 in
22.0 mm
|
|
||
| $0.7251 - $0.8035 | Request the lead time here |
Black
|
PVC
|
0.591 in
15.0 mm
|
1.102 in
28.0 mm
|
|
||
| $0.0294 - $0.0326 | Request the lead time here |
Red
|
PVC
|
0.591 in
15.0 mm
|
0.189 in
4.8 mm
|
|
||
| $0.074 - $0.082 | Request the lead time here |
Black
|
PVC
|
1.181 in
30.0 mm
|
0.276 in
7.0 mm
|
|
||
| $0.1794 - $0.1988 | Request the lead time here |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
|
||
| $0.1815 - $0.2011 | 1800 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.551 in
14.0 mm
|
|
||
| PT020-12B | $0.3281 - $0.3635 | 100 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
|
|
| $0.5012 - $0.5553 | 1900 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.945 in
24.0 mm
|
|
||
| $0.0598 - $0.0663 | 2800 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
|
||
| $0.1086 - $0.1203 | Request the lead time here |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.354 in
9.0 mm
|
|
||
| $0.1722 - $0.1909 | 144 In stock |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.551 in
14.0 mm
|
|
||
| $0.2016 - $0.2234 | 8064 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
|
||
| $0.4111 - $0.4555 | Request the lead time here |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.787 in
20.0 mm
|
|
||
| $0.5616 - $0.6222 | 1200 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|
||
| $0.0448 - $0.0496 | 12280 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
|
||
| PT008-25B | $0.0973 - $0.1078 | 283 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue