Menu Search

Flexible Pipe Caps

In stock

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE, PVC
  • Colour: Yellow, White, Red, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
396 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter Special Offer View
$0.7085 - $0.7851 Request the lead time here
Red
PVC
10.0 mm
28.0 mm
$0.6083 - $0.674 Request the lead time here
Black
PVC
15.0 mm
33.0 mm
$0.7461 - $0.8267 Request the lead time here
Red
PVC
38.0 mm
33.0 mm
$0.213 - $0.236 Request the lead time here
Red
PVC
15.0 mm
16.0 mm
$0.4412 - $0.4889 11745 In stock
Red
PVC
25.0 mm
22.0 mm
$0.5854 - $0.6487 3300 In stock
Red
PVC
25.0 mm
24.0 mm
$0.1862 - $0.2064 Request the lead time here
Red
PVC
30.0 mm
14.0 mm
$0.2067 - $0.2291 Request the lead time here
Black
PVC
30.0 mm
15.0 mm
$0.2558 - $0.2834 Request the lead time here
Red
PVC
8.0 mm
18.0 mm
$0.341 - $0.3778 Request the lead time here
Red
PVC
30.0 mm
18.0 mm
$0.2999 - $0.3323 1700 In stock
Red
PVC
22.0 mm
19.0 mm
$0.344 - $0.3812 Request the lead time here
Red
PVC
15.0 mm
20.0 mm
$0.5035 - $0.5579 Request the lead time here
Black
PVC
15.0 mm
25.0 mm
$0.7657 - $0.8484 Request the lead time here
Red
PVC
22.0 mm
28.0 mm
$0.1103 - $0.1222 Request the lead time here
Red
PVC
30.0 mm
8.0 mm
$0.1048 - $0.1161 1700 In stock
Red
PVC
12.0 mm
10.0 mm
$0.3588 - $0.3976 Request the lead time here
Red
PVC
38.0 mm
18.0 mm
$0.2815 - $0.3119 Request the lead time here
Red
PVC
30.0 mm
16.0 mm
$0.5554 - $0.6565 Request the lead time here
Red
PVC
30.0 mm
24.0 mm
$0.5912 - $0.6551 Request the lead time here
Black
PVC
8.0 mm
33.0 mm
  • of 20
Flexible Pipe Cap - Inside Diameter 28.0 mm | 1.102 in ; PVC ; Red

PT028-10R

Price Range
$0.7851 - $0.7085

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    28.0 mm
  • Inside Height
    10.0 mm
Flexible Pipe Cap - Inside Diameter 33.0 mm | 1.299 in ; PVC ; Black

PT033-15B

Price Range
$0.674 - $0.6083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    33.0 mm
  • Inside Height
    15.0 mm
Flexible Pipe Cap - Inside Diameter 33.0 mm | 1.299 in ; PVC ; Red

PT033-38R

Price Range
$0.8267 - $0.7461

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    33.0 mm
  • Inside Height
    38.0 mm
Flexible Pipe Cap - Inside Diameter 16.0 mm | 0.63 in ; PVC ; Red

PT016-15R

Price Range
$0.236 - $0.213

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    16.0 mm
  • Inside Height
    15.0 mm
Flexible Pipe Cap - Inside Diameter 22.0 mm | 0.866 in ; PVC ; Red

PT022-25R

Price Range
$0.4889 - $0.4412

Stock Levels
11745 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    22.0 mm
  • Inside Height
    25.0 mm
  • Special Offer
    Clearance
Flexible Pipe Cap - Inside Diameter 24.0 mm | 0.945 in ; PVC ; Red

PT024-25R

Price Range
$0.6487 - $0.5854

Stock Levels
3300 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    24.0 mm
  • Inside Height
    25.0 mm
Flexible Pipe Cap - Inside Diameter 14.0 mm | 0.551 in ; PVC ; Red

PT014-30R

Price Range
$0.2064 - $0.1862

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    14.0 mm
  • Inside Height
    30.0 mm
Flexible Pipe Cap - Inside Diameter 15.0 mm | 0.591 in ; PVC ; Black

PT015-30B

Price Range
$0.2291 - $0.2067

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    15.0 mm
  • Inside Height
    30.0 mm
Flexible Pipe Cap - Inside Diameter 18.0 mm | 0.709 in ; PVC ; Red

PT018-08R

Price Range
$0.2834 - $0.2558

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    18.0 mm
  • Inside Height
    8.0 mm
Flexible Pipe Cap - Inside Diameter 18.0 mm | 0.709 in ; PVC ; Red

PT018-30R

Price Range
$0.3778 - $0.341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    18.0 mm
  • Inside Height
    30.0 mm
Flexible Pipe Cap - Inside Diameter 19.0 mm | 0.748 in ; PVC ; Red

PT019-22R

Price Range
$0.3323 - $0.2999

Stock Levels
1700 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    19.0 mm
  • Inside Height
    22.0 mm
Flexible Pipe Cap - Inside Diameter 20.0 mm | 0.787 in ; PVC ; Red

PT020-15R

Price Range
$0.3812 - $0.344

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    20.0 mm
  • Inside Height
    15.0 mm
Flexible Pipe Cap - Inside Diameter 25.0 mm | 0.984 in ; PVC ; Black

PT025-15B

Price Range
$0.5579 - $0.5035

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    25.0 mm
  • Inside Height
    15.0 mm
Flexible Pipe Cap - Inside Diameter 28.0 mm | 1.102 in ; PVC ; Red

PT028-22R

Price Range
$0.8484 - $0.7657

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    28.0 mm
  • Inside Height
    22.0 mm
Flexible Pipe Cap - Inside Diameter 8.0 mm | 0.315 in ; PVC ; Red

PT008-30R

Price Range
$0.1222 - $0.1103

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    8.0 mm
  • Inside Height
    30.0 mm
Flexible Pipe Cap - Inside Diameter 10.0 mm | 0.394 in ; PVC ; Red

PT010-12R

Price Range
$0.1161 - $0.1048

Stock Levels
1700 In stock
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    10.0 mm
  • Inside Height
    12.0 mm
Flexible Pipe Cap - Inside Diameter 18.0 mm | 0.709 in ; PVC ; Red

PT018-38R

Price Range
$0.3976 - $0.3588

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    18.0 mm
  • Inside Height
    38.0 mm
Flexible Pipe Cap - Inside Diameter 16.0 mm | 0.63 in ; PVC ; Red

PT016-30R

Price Range
$0.3119 - $0.2815

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    16.0 mm
  • Inside Height
    30.0 mm
Flexible Pipe Cap - Inside Diameter 24.0 mm | 0.945 in ; PVC ; Red

PT024-30R

Price Range
$0.6565 - $0.5554

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    24.0 mm
  • Inside Height
    30.0 mm
Flexible Pipe Cap - Inside Diameter 33.0 mm | 1.299 in ; PVC ; Black

PT033-08B

Price Range
$0.6551 - $0.5912

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    33.0 mm
  • Inside Height
    8.0 mm