Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
---|---|---|---|---|---|---|---|---|
$0.1079 - $0.1196 | 900 In stock |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
|
||
$0.1527 - $0.1691 | 16580 In stock |
Black
|
PVC
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
|
||
$0.562 - $0.6227 | 1121 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.945 in
24.0 mm
|
|
||
$0.063 - $0.0698 | 377 In stock |
Red
|
PVC
|
0.787 in
20.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.4225 - $0.4682 | 2495 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.866 in
22.0 mm
|
|
||
$0.209 - $0.2316 | Request the lead time here |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.591 in
15.0 mm
|
|
||
$0.5023 - $0.5566 | Request the lead time here |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.945 in
24.0 mm
|
|
||
$0.1924 - $0.2132 | 3565 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
|
||
$0.2297 - $0.2545 | 200 In stock |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
|
||
$0.7421 - $0.8223 | 1400 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
|
||
$0.1237 - $0.137 | Request the lead time here |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.394 in
10.0 mm
|
|
||
$0.6072 - $0.6728 | Request the lead time here |
Black
|
PVC
|
0.866 in
22.0 mm
|
1.299 in
33.0 mm
|
|
||
$0.2545 - $0.282 | 25518 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
|
||
$0.1626 - $0.1801 | Request the lead time here |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
$0.7699 - $0.8531 | 190 In stock |
Black
|
PVC
|
1.181 in
30.0 mm
|
1.102 in
28.0 mm
|
|
||
$0.0691 - $0.0766 | 1440 In stock |
Red
|
PVC
|
0.984 in
25.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.092 - $0.1019 | 1035 In stock |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.315 in
8.0 mm
|
|
||
$0.1487 - $0.1647 | Request the lead time here |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.433 in
11.0 mm
|
|
||
$0.1513 - $0.1677 | 2300 In stock |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.551 in
14.0 mm
|
|
||
$0.2466 - $0.2733 | 13303 In stock |
Black
|
PVC
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue