Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Height | Inside Diameter | Special Offer | View | |
---|---|---|---|---|---|---|---|---|
$0.049 - $0.0543 | 3900 In stock |
Red
|
PVC
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
|
||
$0.1414 - $0.1567 | 4455 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
|
||
$0.2876 - $0.3187 | 348 In stock |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.748 in
19.0 mm
|
|
||
$0.0516 - $0.0572 | 2256 In stock |
Red
|
PVC
|
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
|
||
$0.6957 - $0.7709 | 100 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
1.102 in
28.0 mm
|
|
||
$0.1957 - $0.2169 | 8064 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
|
||
$0.0604 - $0.0669 | 2600 In stock |
Red
|
PVC
|
0.591 in
15.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.0412 - $0.0457 | 2224 In stock |
Red
|
PVC
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
|
||
$0.063 - $0.0698 | 155 In stock |
Red
|
PVC
|
0.866 in
22.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.1079 - $0.1196 | 900 In stock |
Black
|
PVC
|
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
|
||
$0.2599 - $0.288 | Request the lead time here |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.709 in
18.0 mm
|
|
||
$0.1492 - $0.1654 | Request the lead time here |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.354 in
9.0 mm
|
|
||
$0.1676 - $0.1857 | 3555 In stock |
Black
|
PVC
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
|
||
$0.0569 - $0.0631 | Request the lead time here |
Red
|
PVC
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.3423 - $0.3793 | 3500 In stock |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.709 in
18.0 mm
|
|
||
$0.6072 - $0.6728 | Request the lead time here |
Black
|
PVC
|
0.787 in
20.0 mm
|
1.299 in
33.0 mm
|
|
||
$0.2532 - $0.2806 | 4600 In stock |
Black
|
PVC
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
|
||
$0.0622 - $0.069 | Request the lead time here |
Black
|
PVC
|
0.866 in
22.0 mm
|
0.276 in
7.0 mm
|
|
||
$0.3991 - $0.4423 | Request the lead time here |
Black
|
PVC
|
1.496 in
38.0 mm
|
0.787 in
20.0 mm
|
|
||
$0.5452 - $0.6041 | 2200 In stock |
Black
|
PVC
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue