Hoist rings - Flip Flop are made of forge chrome moly steel, with a black oxide finish for corrosion resistance. They will pivot 180 under load. Design Factor: 6:1. Certified heat treated. Rings and bodies are magnetic particle inspected per ASTM 1444. Screws included. To meet maximum load capacities, high strength screws must be used. Never exceed maximum load rating.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ring Inside Height | Base Height | Ring Diameter | Load Capacity | Overall Width | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $121.8981 - $135.0672 | Request the lead time here |
2 in
50.8 mm
|
0.752 in
19.1 mm
|
0.311 in
7.9 mm
|
2000.0 lbs
907.2 kg
|
2.5 in
63.5 mm
|
1.752 in
44.5 mm
|
||
| $646.4719 - $716.3124 | Request the lead time here |
5 in
127.0 mm
|
1.874 in
47.6 mm
|
1 in
25.4 mm
|
20000.0 lbs
9071.8 kg
|
6.189 in
157.2 mm
|
3.626 in
92.1 mm
|
||
| $197.1814 - $218.4834 | Request the lead time here |
3 in
76.2 mm
|
1.126 in
28.6 mm
|
0.5 in
12.7 mm
|
5000.0 lbs
2268 kg
|
3.874 in
98.4 mm
|
2.626 in
66.7 mm
|
||
| $132.6195 - $146.9468 | Request the lead time here |
2.5 in
63.5 mm
|
0.874 in
22.2 mm
|
0.374 in
9.5 mm
|
2500.0 lbs
1134 kg
|
3.189 in
81.0 mm
|
2.252 in
57.2 mm
|
||
| $436.3161 - $483.4526 | Request the lead time here |
4 in
101.6 mm
|
1.374 in
34.9 mm
|
0.752 in
19.1 mm
|
12000.0 lbs
5443.1 kg
|
5.252 in
133.4 mm
|
3.126 in
79.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue