Menu Search

Float-On Castors

In production

Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Load Capacity View
Request the lead time here
15.0 kg
$22.8117 - $25.2762 Request the lead time here
20.0 kg
$34.2176 - $37.9143 Request the lead time here
20.0 kg
$19.1386 - $21.2062 Request the lead time here
15.0 kg
$23.7672 - $26.3348 Request the lead time here
20.0 kg
$30.4795 - $33.7723 Request the lead time here
15.0 kg
$31.7561 - $35.1868 Request the lead time here
15.0 kg
$18.7741 - $20.8024 Request the lead time here
15.0 kg
$34.2176 - $37.9143 Request the lead time here
20.0 kg
$16.1024 - $17.842 Request the lead time here
15.0 kg
$5.09 - $5.6399 Request the lead time here
15.0 kg
$8.5881 - $9.5159 Request the lead time here
20.0 kg
$20.7031 - $22.9397 Request the lead time here
20.0 kg
Non Threaded Float-On Castor - Part Assembled ; Rubber ; Maximum Load Capacity 15.0 kg ; Ball Diameter- 35.0 mm | 1.378 in ; Orientation- Right Hand

1220373


Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    35.0 mm
  • Maximum Load Capacity
    15.0 kg
  • Type
    Part Assembled
  • Colour
    Red
  • Fitting Type
    Non Threaded
Float-On Castor - Full Assembly ; Rubber ; Maximum Load Capacity 20.0 kg ; Ball Diameter- 50.0 mm | 1.969 in ; Orientation- Left Hand

1220370

Price Range
$25.2762 - $22.8117

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    50.0 mm
  • Maximum Load Capacity
    20.0 kg
  • Type
    Full Assembly
  • Colour
    Black
  • Orientation
    Left Hand
Float-On Castor - Full Assembly ; PU ; Maximum Load Capacity 20.0 kg ; Ball Diameter- 50.0 mm | 1.969 in ; Orientation- Left Hand

1220360

Price Range
$37.9143 - $34.2176

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    50.0 mm
  • Maximum Load Capacity
    20.0 kg
  • Type
    Full Assembly
  • Colour
    Black
  • Orientation
    Left Hand
Float-On Castor - Full Assembly ; Rubber ; Maximum Load Capacity 15.0 kg ; Ball Diameter- 35.0 mm | 1.378 in ; Orientation- Right Hand

1220369

Price Range
$21.2062 - $19.1386

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    35.0 mm
  • Maximum Load Capacity
    15.0 kg
  • Type
    Full Assembly
  • Colour
    Black
  • Orientation
    Right Hand
Float-On Castor - Full Assembly ; Rubber ; Maximum Load Capacity 20.0 kg ; Ball Diameter- 50.0 mm | 1.969 in ; Orientation- Right Hand

1220371

Price Range
$26.3348 - $23.7672

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    50.0 mm
  • Maximum Load Capacity
    20.0 kg
  • Type
    Full Assembly
  • Colour
    Black
  • Orientation
    Right Hand
Float-On Castor - Full Assembly ; PU ; Maximum Load Capacity 15.0 kg ; Ball Diameter- 35.0 mm | 1.378 in ; Orientation- Left Hand

1220358

Price Range
$33.7723 - $30.4795

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    35.0 mm
  • Maximum Load Capacity
    15.0 kg
  • Type
    Full Assembly
  • Colour
    Black
  • Orientation
    Left Hand
Float-On Castor - Full Assembly ; PU ; Maximum Load Capacity 15.0 kg ; Ball Diameter- 35.0 mm | 1.378 in ; Orientation- Right Hand

1220359

Price Range
$35.1868 - $31.7561

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    35.0 mm
  • Maximum Load Capacity
    15.0 kg
  • Type
    Full Assembly
  • Colour
    Black
  • Orientation
    Right Hand
Float-On Castor - Full Assembly ; Rubber ; Maximum Load Capacity 15.0 kg ; Ball Diameter- 35.0 mm | 1.378 in ; Orientation- Left Hand

1220368

Price Range
$20.8024 - $18.7741

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    35.0 mm
  • Maximum Load Capacity
    15.0 kg
  • Type
    Full Assembly
  • Colour
    Black
  • Orientation
    Left Hand
Float-On Castor - Full Assembly ; PU ; Maximum Load Capacity 20.0 kg ; Ball Diameter- 50.0 mm | 1.969 in ; Orientation- Right Hand

1220361

Price Range
$37.9143 - $34.2176

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    50.0 mm
  • Maximum Load Capacity
    20.0 kg
  • Type
    Full Assembly
  • Colour
    Black
  • Orientation
    Right Hand
Float-On Castor - Ball Only ; PU ; Maximum Load Capacity 15.0 kg ; Ball Diameter- 35.0 mm | 1.378 in ; Orientation- Universal

1220366

Price Range
$17.842 - $16.1024

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    35.0 mm
  • Maximum Load Capacity
    15.0 kg
  • Type
    Ball Only
  • Colour
    Black
  • Orientation
    Universal
Float-On Castor - Ball Only ; Rubber ; Maximum Load Capacity 15.0 kg ; Ball Diameter- 35.0 mm | 1.378 in ; Orientation- Universal

1220376

Price Range
$5.6399 - $5.09

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    35.0 mm
  • Maximum Load Capacity
    15.0 kg
  • Type
    Ball Only
  • Colour
    Black
  • Orientation
    Universal
Float-On Castor - Ball Only ; Rubber ; Maximum Load Capacity 20.0 kg ; Ball Diameter- 50.0 mm | 1.969 in ; Orientation- Universal

1220377

Price Range
$9.5159 - $8.5881

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    50.0 mm
  • Maximum Load Capacity
    20.0 kg
  • Type
    Ball Only
  • Colour
    Black
  • Orientation
    Universal
Float-On Castor - Ball Only ; PU ; Maximum Load Capacity 20.0 kg ; Ball Diameter- 50.0 mm | 1.969 in ; Orientation- Universal

1220367

Price Range
$22.9397 - $20.7031

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    50.0 mm
  • Maximum Load Capacity
    20.0 kg
  • Type
    Ball Only
  • Colour
    Black
  • Orientation
    Universal