Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | View | |
|---|---|---|---|---|---|---|
| $1.7915 - $3.3002 | Request the lead time here |
0.551 in
14.0 mm
|
M5
|
Threaded Stud
|
||
| $1.5929 - $2.9342 | Request the lead time here |
0.906 in
23.0 mm
|
M5
|
Threaded Stud
|
||
| $1.638 - $3.0173 | 515 In stock |
1.102 in
28.0 mm
|
M8
|
Threaded Stud
|
||
| $1.7769 - $3.2731 | 20 In stock |
0.906 in
23.0 mm
|
M6
|
Threaded Stud
|
||
| $1.5513 - $2.8578 | 10 In stock |
0.906 in
23.0 mm
|
M5
|
Threaded Stud
|
||
| $1.4413 - $5.5077 | 182 In stock |
0.906 in
23.0 mm
|
M6
|
Threaded Stud
|
||
| $0.9311 - $1.7151 | Request the lead time here |
0.591 in
15.0 mm
|
M4
|
Threaded Stud
|
||
| $1.6929 - $3.1184 | 20 In stock |
0.906 in
23.0 mm
|
M6
|
Threaded Stud
|
||
| $1.5294 - $2.8174 | Request the lead time here |
0.906 in
23.0 mm
|
M5
|
Threaded Stud
|
||
| $1.5929 - $2.9342 | Request the lead time here |
0.906 in
23.0 mm
|
M6
|
Threaded Stud
|
||
| $1.8596 - $3.4258 | Request the lead time here |
1.102 in
28.0 mm
|
M8
|
Threaded Stud
|
||
| $1.8038 - $3.3226 | Request the lead time here |
1.102 in
28.0 mm
|
M8
|
Threaded Stud
|
||
| $1.7269 - $3.1811 | Request the lead time here |
0.906 in
23.0 mm
|
M6
|
Threaded Stud
|
||
| $0.8956 - $1.65 | Request the lead time here |
0.591 in
15.0 mm
|
M4
|
Threaded Stud
|
||
| KTSR-15M04M15 | $0.909 - $1.6747 | 18 In stock |
0.591 in
15.0 mm
|
M4
|
Threaded Stud
|
|
| $17.2242 - $31.7288 | Request the lead time here |
1.732 in
44.0 mm
|
M8
|
Male
|
||
| $3.4982 - $6.4443 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
Male
|
||
| $6.4445 - $11.8715 | Request the lead time here |
1.22 in
31.0 mm
|
M6
|
Male
|
||
| $8.6572 - $15.9473 | Request the lead time here |
2.402 in
61.0 mm
|
M10
|
Male
|
||
| $3.7942 - $6.9893 | Request the lead time here |
1.22 in
31.0 mm
|
M5
|
Male