Menu Search

Fluted Grip Knobs - Threaded Insert

In stock

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type View
$2.149 - $3.9587 Request the lead time here
23.0 mm
M6
$2.526 - $4.6531 Request the lead time here
28.0 mm
M8
$1.8878 - $3.4778 Request the lead time here
23.0 mm
M5
$2.5026 - $4.6102 8 In stock
15.0 mm
M4
$16.5606 - $30.5065 Request the lead time here
44.0 mm
M6
$13.9768 - $25.7468 Request the lead time here
44.0 mm
M8
$3.4878 - $3.8646 Request the lead time here
20.0 mm
M5
$28.7054 - $31.8065 Request the lead time here
80.0 mm
M12
Threaded Through Hole
$27.3833 - $30.3417 Request the lead time here
63.0 mm
M12
Threaded Through Hole
$4.7651 - $8.7776 Request the lead time here
16.0 mm
M4
Female
$5.7059 - $10.5108 Request the lead time here
25.0 mm
M6
Female
$3.3927 - $3.7593 Request the lead time here
40.0 mm
M8
Threaded Stud
$23.2248 - $25.7338 Request the lead time here
63.0 mm
M10
Threaded Through Hole
$87.8151 - $97.3021 Request the lead time here
100.0 mm
M16
Threaded Through Hole
$19.2184 - $21.2947 Request the lead time here
63.0 mm
M8
Threaded Blind Hole
$21.844 - $24.2039 Request the lead time here
80.0 mm
M10
Threaded Blind Hole
$24.4764 - $27.1206 Request the lead time here
80.0 mm
M12
Threaded Blind Hole
$0.1744 - $0.1836 Request the lead time here
14.5 mm
M6
Female
$2.5573 - $2.8335 Request the lead time here
30.0 mm
M6
Threaded Stud
$17.9679 - $19.909 Request the lead time here
63.0 mm
M10
Threaded Blind Hole
  • of 2
Grip Knob - Knob Diameter - 23.0 mm | 0.906 in ; Thread Size - M6 ; ; Nylon 6; Black

KTSR-23M06F

Price Range
$3.9587 - $2.149

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    Nylon 6
  • Knob Diameter
    23.0 mm
Grip Knob - Knob Diameter - 28.0 mm | 1.102 in ; Thread Size - M8 ; ; Nylon 6; Black

KTSR-28M08F

Price Range
$4.6531 - $2.526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    Nylon 6
  • Knob Diameter
    28.0 mm
Grip Knob - Knob Diameter - 23.0 mm | 0.906 in ; Thread Size - M5 ; ; Nylon 6; Black

KTSR-23M05F

Price Range
$3.4778 - $1.8878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    Nylon 6
  • Knob Diameter
    23.0 mm
Grip Knob - Knob Diameter - 15.0 mm | 0.591 in ; Thread Size - M4 ; ; Nylon 6; Black

KTSR-15M04F

Price Range
$4.6102 - $2.5026

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    Nylon 6
  • Knob Diameter
    15.0 mm
Grip Knob - Knob Diameter - 44.0 mm | 1.732 in ; Thread Size - M6 ; ; ; Black

1219094

Price Range
$30.5065 - $16.5606

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
Grip Knob - Knob Diameter - 44.0 mm | 1.732 in ; Thread Size - M8 ; ; ; Black

1219095

Price Range
$25.7468 - $13.9768

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
Knurled Knob - Knob Diameter - 20.0 mm | 0.787 in ; Thread Size - M5 ; ; Phenolic; Black

460583

Price Range
$3.8646 - $3.4878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Gloss
  • Material
    Phenolic
  • Knob Diameter
    20.0 mm
  • Knob Height
    26.0 mm
Grip Knob - Knob Diameter - 80.0 mm | 3.15 in ; Thread Size - M12 ; Thread Length - 30.0 mm | 1.181 in; PA; Black

271128059935

Price Range
$31.8065 - $28.7054

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Through Hole
  • Knob Diameter
    80.0 mm
  • Thread Length
    30.0 mm
Grip Knob - Knob Diameter - 63.0 mm | 2.48 in ; Thread Size - M12 ; Thread Length - 25.0 mm | 0.984 in; PA; Black

271123659935

Price Range
$30.3417 - $27.3833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Through Hole
  • Knob Diameter
    63.0 mm
  • Thread Length
    25.0 mm
Grip Knob - Knob Diameter - 16.0 mm | 0.63 in ; Thread Size - M4 ; Thread Length - 5.0 mm | 0.197 in; PA; Black

258160459935

Price Range
$8.7776 - $4.7651

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    PA
  • Mount Type
    Female
  • Base Diameter
    11.0 mm
Grip Knob - Knob Diameter - 25.0 mm | 0.984 in ; Thread Size - M6 ; Thread Length - 10.0 mm | 0.394 in; PA; Black

258250659935

Price Range
$10.5108 - $5.7059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    PA
  • Mount Type
    Female
  • Base Diameter
    16.0 mm
Grip Knob - Knob Diameter - 40.0 mm | 1.575 in ; Thread Size - M8 ; Thread Length - 12.0 mm | 0.472 in; PA; Black

106084069901

Price Range
$3.7593 - $3.3927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Stud
  • Base Height
    8.0 mm
  • Knob Diameter
    40.0 mm
Grip Knob - Knob Diameter - 63.0 mm | 2.48 in ; Thread Size - M10 ; Thread Length - 25.0 mm | 0.984 in; PA; Black

271106359935

Price Range
$25.7338 - $23.2248

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Material
    PA
  • Mount Type
    Threaded Through Hole
  • Knob Diameter
    63.0 mm
Grip Knob - Knob Diameter - 100.0 mm | 3.937 in ; Thread Size - M16 ; Thread Length - 37.0 mm | 1.457 in; PA; Black

271161059935

Price Range
$97.3021 - $87.8151

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Through Hole
  • Knob Diameter
    100.0 mm
  • Thread Length
    37.0 mm
Grip Knob - Knob Diameter - 63.0 mm | 2.48 in ; Thread Size - M8 ; Thread Length - 25.0 mm | 0.984 in; PA; Black

271630859935

Price Range
$21.2947 - $19.2184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Blind Hole
  • Knob Diameter
    63.0 mm
  • Thread Length
    25.0 mm
Grip Knob - Knob Diameter - 80.0 mm | 3.15 in ; Thread Size - M10 ; Thread Length - 30.0 mm | 1.181 in; PA; Black

271801059935

Price Range
$24.2039 - $21.844

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Blind Hole
  • Knob Diameter
    80.0 mm
  • Thread Length
    30.0 mm
Grip Knob - Knob Diameter - 80.0 mm | 3.15 in ; Thread Size - M12 ; Thread Length - 30.0 mm | 1.181 in; PA; Black

271801259935

Price Range
$27.1206 - $24.4764

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Blind Hole
  • Knob Diameter
    80.0 mm
  • Thread Length
    30.0 mm
Grip Knob - Knob Diameter - 14.5 mm | 0.571 in ; Thread Size - M6 ; Thread Length - 13.0 mm | 0.512 in; PA; Black

084006059901

Price Range
$0.1836 - $0.1744

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Gloss
  • Material
    PA
  • Mount Type
    Female
  • Knob Diameter
    14.5 mm
Grip Knob - Knob Diameter - 30.0 mm | 1.181 in ; Thread Size - M6 ; Thread Length - 9.0 mm | 0.354 in; PA; Black

106063069901

Price Range
$2.8335 - $2.5573

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Stud
  • Base Diameter
    14.0 mm
  • Base Height
    5.0 mm
Grip Knob - Knob Diameter - 63.0 mm | 2.48 in ; Thread Size - M10 ; Thread Length - 25.0 mm | 0.984 in; PA; Black

271631059935

Price Range
$19.909 - $17.9679

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Mount Type
    Threaded Blind Hole
  • Knob Diameter
    63.0 mm
  • Thread Length
    25.0 mm