Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
99 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type View
$1.8453 - $3.3992 Request the lead time here
14.0 mm
M5
Threaded Stud
KTSR-15M04M15 $0.9363 - $1.725 18 In stock
15.0 mm
M4
$1.5979 - $2.9435 10 In stock
23.0 mm
M5
$1.9154 - $3.5286 Request the lead time here
28.0 mm
M8
$0.959 - $1.7666 Request the lead time here
15.0 mm
M4
$1.5753 - $2.9019 Request the lead time here
23.0 mm
M5
$1.6406 - $3.0222 Request the lead time here
23.0 mm
M6
$1.7437 - $3.2119 20 In stock
23.0 mm
M6
$0.9225 - $1.6995 Request the lead time here
15.0 mm
M4
$1.4846 - $5.6729 182 In stock
23.0 mm
M6
$1.8579 - $3.4223 Request the lead time here
28.0 mm
M8
$1.7787 - $3.2765 Request the lead time here
23.0 mm
M6
$1.6406 - $3.0222 Request the lead time here
23.0 mm
M5
$1.6871 - $3.1079 515 In stock
28.0 mm
M8
$1.8302 - $3.3713 20 In stock
23.0 mm
M6
$3.3641 - $6.1971 Request the lead time here
32.0 mm
M10
$6.3882 - $11.7677 Request the lead time here
39.5 mm
M6
$2.823 - $2.9715 Request the lead time here
16.0 mm
M5
$6.9776 - $12.8535 Request the lead time here
50.0 mm
M8
$1.9023 - $2.1077 Request the lead time here
20.0 mm
M6
  • of 5
Grip Knob - Knob Diameter 14.0 mm | 0.551 in; Thread Size M5;

466400

Price Range
$3.3992 - $1.8453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Threaded Stud
  • Thread Material
    Phenolic
  • Knob Diameter
    14.0 mm
Knurled Knob - Thread Size - M4 ; ; ;

KTSR-15M04M15

Price Range
$1.725 - $0.9363

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    15.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M5 ; ; ;

KTSR-23M05M15

Price Range
$2.9435 - $1.5979

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M8 ; ; ;

KTSR-28M08M30

Price Range
$3.5286 - $1.9154

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    28.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M4 ; ; ;

KTSR-15M04M25

Price Range
$1.7666 - $0.959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    15.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M5 ; ; ;

KTSR-23M05M10

Price Range
$2.9019 - $1.5753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M6 ; ; ;

KTSR-23M06M15

Price Range
$3.0222 - $1.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M6 ; ; ;

KTSR-23M06M40

Price Range
$3.2119 - $1.7437

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M4 ; ; ;

KTSR-15M04M10

Price Range
$1.6995 - $0.9225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    15.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M6 ; ; ;

KTSR-23M06M10

Price Range
$5.6729 - $1.4846

Stock Levels
182 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M8 ; ; ;

KTSR-28M08M50

Price Range
$3.4223 - $1.8579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    28.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M6 ; ; ;

KTSR-23M06M25

Price Range
$3.2765 - $1.7787

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M5 ; ; ;

KTSR-23M05M25

Price Range
$3.0222 - $1.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M8 ; ; ;

KTSR-28M08M25

Price Range
$3.1079 - $1.6871

Stock Levels
515 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    28.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M6 ; ; ;

KTSR-23M06M30

Price Range
$3.3713 - $1.8302

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M10 ; ; Knob Material - Nylon Polymer ;

1219090

Price Range
$6.1971 - $3.3641

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    32.0 mm
Knurled Knob - Thread Size - M6 ; ; Knob Material - PP ;

1219122

Price Range
$11.7677 - $6.3882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    39.5 mm
  • Overall Height
    66.5 mm
Knurled Knob - Thread Size - M5 ; ; Knob Material - Nylon Polymer ;

1219082

Price Range
$2.9715 - $2.823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    Nylon Polymer
  • Standards
    Compliant with UNI 947 : ISO 4753 chamfered flat
  • Knob Diameter
    16.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - PP ;

1219133

Price Range
$12.8535 - $6.9776

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    50.0 mm
  • Overall Height
    63.0 mm
Knurled Knob - Thread Size - M6 ; ; ;

460588

Price Range
$2.1077 - $1.9023

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Gloss
  • Body Diameter
    20.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    26.0 mm