Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
99 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type View
$8.9169 - $16.4258 Request the lead time here
61.0 mm
M10
$8.5841 - $15.8129 Request the lead time here
50.0 mm
M8
$1.6406 - $3.0222 Request the lead time here
23.0 mm
M5
$1.7787 - $3.2765 Request the lead time here
23.0 mm
M6
$0.9225 - $1.6995 Request the lead time here
15.0 mm
M4
$1.6871 - $3.1079 515 In stock
28.0 mm
M8
$1.7437 - $3.2119 20 In stock
23.0 mm
M6
$1.4846 - $5.6729 182 In stock
23.0 mm
M6
$0.959 - $1.7666 Request the lead time here
15.0 mm
M4
$1.5753 - $2.9019 Request the lead time here
23.0 mm
M5
$1.6406 - $3.0222 Request the lead time here
23.0 mm
M6
$1.8302 - $3.3713 20 In stock
23.0 mm
M6
$1.8453 - $3.3992 Request the lead time here
14.0 mm
M5
Threaded Stud
$4.6676 - $8.5982 Request the lead time here
25.0 mm
M6
Threaded Stud
$5.6095 - $10.3332 Request the lead time here
32.0 mm
M8
Threaded Stud
$2.1043 - $3.8763 Request the lead time here
14.0 mm
M4
$56.6856 - $62.8096 Request the lead time here
40.0 mm
M8
Threaded Stud
$83.5491 - $92.5753 Request the lead time here
60.0 mm
M12
Threaded Blind Bore
$106.7529 - $118.2858 Request the lead time here
60.0 mm
M12
Threaded Stud
$46.0182 - $50.9897 Request the lead time here
40.0 mm
M6
Threaded Through Bore
  • of 5
Knurled Knob - Thread Size - M10 ; ; Knob Material - PP ;

1219138

Price Range
$16.4258 - $8.9169

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    61.0 mm
  • Overall Height
    89.0 mm
Knurled Knob - Thread Size - M8 ; ; Knob Material - PP ;

1219134

Price Range
$15.8129 - $8.5841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PP
  • Knob Diameter
    50.0 mm
  • Overall Height
    83.0 mm
  • Knob Full Material
    High Resilience Polypropylene Based (PP) Technopolymer
Knurled Knob - Thread Size - M5 ; ; ;

KTSR-23M05M25

Price Range
$3.0222 - $1.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M6 ; ; ;

KTSR-23M06M25

Price Range
$3.2765 - $1.7787

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M4 ; ; ;

KTSR-15M04M10

Price Range
$1.6995 - $0.9225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    15.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M8 ; ; ;

KTSR-28M08M25

Price Range
$3.1079 - $1.6871

Stock Levels
515 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    28.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M6 ; ; ;

KTSR-23M06M40

Price Range
$3.2119 - $1.7437

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M6 ; ; ;

KTSR-23M06M10

Price Range
$5.6729 - $1.4846

Stock Levels
182 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M4 ; ; ;

KTSR-15M04M25

Price Range
$1.7666 - $0.959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    15.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M5 ; ; ;

KTSR-23M05M10

Price Range
$2.9019 - $1.5753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M6 ; ; ;

KTSR-23M06M15

Price Range
$3.0222 - $1.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Knurled Knob - Thread Size - M6 ; ; ;

KTSR-23M06M30

Price Range
$3.3713 - $1.8302

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Diameter
    23.0 mm
  • Knob Full Material
    Polyamide
Grip Knob - Knob Diameter 14.0 mm | 0.551 in; Thread Size M5;

466400

Price Range
$3.3992 - $1.8453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Threaded Stud
  • Thread Material
    Phenolic
  • Knob Diameter
    14.0 mm
Grip Knob - Thread Size - M6 ; Thread Length - 25.0 mm | 0.984 in ; Knob Material - PA ; Stem Height - 8.0 mm | 0.315 in

258252559935

Price Range
$8.5982 - $4.6676

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Brass
Grip Knob - Thread Size - M8 ; Thread Length - 25.0 mm | 0.984 in ; Knob Material - PA ; Stem Height - 9.0 mm | 0.354 in

258322559935

Price Range
$10.3332 - $5.6095

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Zinc Plated Steel
Knurled Knob - Thread Size - M4 ; ; ;

460585

Price Range
$3.8763 - $2.1043

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Gloss
  • Body Diameter
    14.0 mm
  • Knob Diameter
    14.0 mm
  • Knob Height
    16.0 mm
Knurled Knob - Knob Diameter - 40.0 mm | 1.575 in ; Thread Size - M8 ; Overall Height - 55.5 mm | 2.185 in ; Knob Material - Stainless Steel

1504722

Price Range
$62.8096 - $56.6856

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
Grip Knob - Knob Diameter - 60.0 mm | 2.362 in ; Thread Size - M12 ; Overall Height - 39.0 mm | 1.535 in ; Knob Material - Stainless Steel

1504738

Price Range
$92.5753 - $83.5491

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • Mount Type
    Threaded Blind Bore
  • Thread Material
    Stainless Steel
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
Grip Knob - Knob Diameter - 60.0 mm | 2.362 in ; Thread Size - M12 ; Overall Height - 69.0 mm | 2.717 in ; Knob Material - Stainless Steel

1504735

Price Range
$118.2858 - $106.7529

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
Grip Knob - Knob Diameter - 40.0 mm | 1.575 in ; Thread Size - M6 ; Overall Height - 30.5 mm | 1.201 in ; Knob Material - Stainless Steel

1504718

Price Range
$50.9897 - $46.0182

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Stainless Steel
  • Mount Type
    Threaded Through Bore
  • Thread Material
    Stainless Steel
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm