Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | View | |
|---|---|---|---|---|---|---|
| $5.6095 - $10.3332 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Threaded Stud
|
||
| $12.4783 - $22.9863 | Request the lead time here |
1.732 in
44.0 mm
|
M8
|
|
||
| $4.6958 - $8.6503 | Request the lead time here |
1.22 in
31.0 mm
|
M6
|
|
||
| $2.8522 - $5.254 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
|
||
| $5.113 - $9.4186 | Request the lead time here |
1.22 in
31.0 mm
|
M6
|
|
||
| $5.8026 - $10.6888 | Request the lead time here |
1.555 in
39.5 mm
|
M8
|
|
||
| $17.741 - $32.6807 | Request the lead time here |
1.732 in
44.0 mm
|
M8
|
|
||
| $11.7241 - $21.597 | Request the lead time here |
1.732 in
44.0 mm
|
M6
|
|
||
| $8.9169 - $16.4258 | Request the lead time here |
2.402 in
61.0 mm
|
M10
|
|
||
| $14.7408 - $27.1541 | Request the lead time here |
2.126 in
54.0 mm
|
M10
|
|
||
| $10.7505 - $19.8036 | Request the lead time here |
2.756 in
70.0 mm
|
M12
|
|
||
| $15.3579 - $28.2908 | Request the lead time here |
2.126 in
54.0 mm
|
M10
|
|
||
| $8.5841 - $15.8129 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
||
| $13.9181 - $25.6385 | Request the lead time here |
2.126 in
54.0 mm
|
M8
|
|
||
| $6.6378 - $12.2277 | Request the lead time here |
1.22 in
31.0 mm
|
M6
|
|
||
| $3.367 - $3.5443 | Request the lead time here |
0.787 in
20.0 mm
|
M6
|
|
||
| $3.6032 - $6.6376 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
|
||
| $3.908 - $7.199 | Request the lead time here |
1.22 in
31.0 mm
|
M5
|
|
||
| $5.0049 - $9.2196 | Request the lead time here |
1.555 in
39.5 mm
|
M8
|
|
||
| $5.3234 - $9.8064 | Request the lead time here |
1.22 in
31.0 mm
|
M5
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue