Menu Search

Furniture Locks - Vertical Slide for Wood

In production

A range of locks suitable for wooden applications are available with a number of different varieties. Dead Bolt Drawer Locks are high security and recommended for wooden drawers used to store valuable documents. For added security, the lock has been anti-drill centred and the key is removable only in the locked position. Wooden Furniture Locks are suitable for drawers and cupboards and are keyed different. Rim Locks are a more stylish lock for drawers, cabinets and hinged doors. They offer an above-average security for its type with 500 key combinations. The 2.5mm steel locking bolt matches to a removable lock cylinder and vertical, right hand, left hand, keyed alike and keyed to differ locking options are all available

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Latching Mechanism Application(s) Keying View
$0.4299 - $0.4764 Request the lead time here
$4.8475 - $5.3712 Request the lead time here
$41.5482 - $46.0368 Request the lead time here
Right Hand
Hinged Door
Keyed Alike
$41.5482 - $46.0368 Request the lead time here
Right Hand
Hinged Door
Keyed Different
$44.3799 - $49.1745 Request the lead time here
Left Hand
Hinged Door
Keyed Alike
$44.3799 - $49.1745 Request the lead time here
Vertical
Hinged Door
Keyed Different
$44.3799 - $49.1745 Request the lead time here
Vertical
Hinged Door
Keyed Alike
$41.5482 - $46.0368 Request the lead time here
Left Hand
Hinged Door
Keyed Different
- 35.5 mm | 1.398 in; 12.7 mm | 0.5 in;

030A1E

Price Range
$0.4764 - $0.4299

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
Furniture Lock - ; ; ; ;

03202E

Price Range
$5.3712 - $4.8475

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
Furniture Lock - Keyed Alike; Right Hand; 18.0 mm; 25.0 mm; Die Cast Zinc Alloy

492874

Price Range
$46.0368 - $41.5482

Stock Levels
Request the lead time here
Attributes
  • Application(s)
    Drawer
  • Application(s)
    Hinged Door
  • Application(s)
    Cabinet
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
Furniture Lock - Keyed Different; Right Hand; 18.0 mm; 25.0 mm; Die Cast Zinc Alloy

492875

Price Range
$46.0368 - $41.5482

Stock Levels
Request the lead time here
Attributes
  • Application(s)
    Hinged Door
  • Application(s)
    Cabinet
  • Application(s)
    Drawer
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
Furniture Lock - Keyed Alike; Left Hand; 18.0 mm; 25.0 mm; Die Cast Zinc Alloy

492876

Price Range
$49.1745 - $44.3799

Stock Levels
Request the lead time here
Attributes
  • Application(s)
    Cabinet
  • Application(s)
    Hinged Door
  • Application(s)
    Drawer
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
Furniture Lock - Keyed Different; Vertical; 18.0 mm; 25.0 mm; Die Cast Zinc Alloy

492873

Price Range
$49.1745 - $44.3799

Stock Levels
Request the lead time here
Attributes
  • Application(s)
    Hinged Door
  • Application(s)
    Drawer
  • Application(s)
    Cabinet
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
Furniture Lock - Keyed Alike; Vertical; 18.0 mm; 25.0 mm; Die Cast Zinc Alloy

492872

Price Range
$49.1745 - $44.3799

Stock Levels
Request the lead time here
Attributes
  • Application(s)
    Hinged Door
  • Application(s)
    Cabinet
  • Application(s)
    Drawer
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
Furniture Lock - Keyed Different; Left Hand; 18.0 mm; 25.0 mm; Die Cast Zinc Alloy

492877

Price Range
$46.0368 - $41.5482

Stock Levels
Request the lead time here
Attributes
  • Application(s)
    Drawer
  • Application(s)
    Hinged Door
  • Application(s)
    Cabinet
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated