These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Wheel Diameter | Caster Type | Colour | Wheel Material | Load Capacity | View | |
---|---|---|---|---|---|---|---|---|
$6.7459 - $7.4747 | Request the lead time here |
1.378 in
35.0 mm
|
Spherical Wheel Castor
|
Black
|
PP
|
12.0 kg
12.0 kg
|
||
$12.6509 - $23.3044 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor With Brake
|
Black
|
Plastic
|
50.0 kg
50.0 kg
|
||
$10.0382 - $18.4916 | Request the lead time here |
1.969 in
50.0 mm
|
Bolt Hole Castor With Brake
|
Black
|
PP
|
35.0 kg
35.0 kg
|
||
$9.3507 - $17.2251 | 79 In stock |
1.969 in
50.0 mm
|
Twinwheel Bolt Hole Castor
|
Black
|
PA
|
70.0 kg
70.0 kg
|
||
$6.8755 - $12.6655 | Request the lead time here |
2.362 in
60.0 mm
|
Bolt Hole Castor
|
Black
|
PP
|
40.0 kg
40.0 kg
|
||
$10.8634 - $20.0115 | Request the lead time here |
2.362 in
60.0 mm
|
Bolt Hole Castor With Brake
|
Black
|
PP
|
40.0 kg
40.0 kg
|
||
$5.217 - $9.6104 | Request the lead time here |
1.969 in
50.0 mm
|
Bolt Hole Castor
|
Black
|
PP
|
35.0 kg
35.0 kg
|
||
$0.6876 - $1.2665 | Request the lead time here |
1.102 in
28.0 mm
|
Spherical Wheel Castor
|
Black
|
PP
|
12.0 kg
12.0 kg
|
||
$6.7459 - $7.4747 | Request the lead time here |
1.378 in
35.0 mm
|
Spherical Wheel Castor
|
Black
|
PP
|
12.0 kg
12.0 kg
|
||
$8.5257 - $15.7052 | Request the lead time here |
1.969 in
50.0 mm
|
Swivel Plate Castor
|
Red
|
Plastic
|
35.0 kg
35.0 kg
|
||
$8.4901 - $15.6398 | Request the lead time here |
1.575 in
40.0 mm
|
Swivel Plate Castor
|
Red
|
Plastic
|
25.0 kg
25.0 kg
|
||
$12.4103 - $13.7511 | Request the lead time here |
1.969 in
50.0 mm
|
Swivel Plate Castor With Brake
|
Red
|
Plastic
|
|
||
$8.5502 - $15.7503 | Request the lead time here |
1.772 in
45.0 mm
|
Spherical Wheel Castor
|
Black
|
PP
|
15.0 kg
15.0 kg
|
||
$0.9625 - $1.7731 | Request the lead time here |
1.102 in
28.0 mm
|
Spherical Wheel Castor
|
Black
|
PP
|
15.0 kg
15.0 kg
|
||
$8.1132 - $14.9453 | Request the lead time here |
1.969 in
50.0 mm
|
Bolt Hole Castor
|
Red
|
Plastic
|
35.0 kg
35.0 kg
|
||
$6.5213 - $12.0129 | Request the lead time here |
2.362 in
60.0 mm
|
Swivel Plate Castor
|
Black
|
Plastic
|
40.0 kg
40.0 kg
|
||
$9.3507 - $17.2251 | Request the lead time here |
1.969 in
50.0 mm
|
Swivel Plate Castor With Brake
|
Black
|
Plastic
|
|
||
$13.3386 - $24.571 | Request the lead time here |
2.48 in
63.0 mm
|
Swivel Plate Castor
|
Red
|
Plastic
|
40.0 kg
40.0 kg
|
||
$3.6229 - $6.6738 | Request the lead time here |
1.378 in
35.0 mm
|
Twinwheel Fixed Plate Castor
|
Black
|
Thermoplastic
|
|
||
$5.0721 - $9.3434 | Request the lead time here |
1.575 in
40.0 mm
|
Swivel Plate Castor
|
Black
|
Plastic
|
25.0 kg
25.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue