Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Gas Springs mounting brackets secure the spring to the object or structure it supports and help distribute the load equally. The brackets combine compact design with strength, delivering a large force range capacity that may be utilised for heavy load applications. They are durable and resistant to wear and tear.
The components pass at least 72 hours of salt spray testing under ASTM B117 and are made of carbon steel with zinc. They are easy to install and remove, with either ball pins or threaded pins to fit a variety of end fittings. Used in various applications such as automotive, furniture, medical equipment, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Type | Fitting Type | View | |
|---|---|---|---|---|---|---|
| $63.8296 - $70.7254 | Request the lead time here |
2.756 in
70.0 mm
|
6
|
Eyes Clevis Fork
|
||
| $15.7956 - $17.502 | Request the lead time here |
2.756 in
70.0 mm
|
3
|
Ball Joint
|
||
| $15.7956 - $17.502 | Request the lead time here |
1.732 in
44.0 mm
|
5
|
Ball Joint
|
||
| $17.9171 - $19.8527 | Request the lead time here |
2.756 in
70.0 mm
|
1
|
Ball Joint
|
||
| $17.9171 - $19.8527 | Request the lead time here |
2.756 in
70.0 mm
|
4
|
Eyes Clevis Fork
|
||
| $17.9171 - $19.8527 | Request the lead time here |
2.756 in
70.0 mm
|
2
|
Eyes Clevis Fork