Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable force gas springs are widely used in industries such as medical & laboratory, furniture, automotive and industrial equipment for opening, closing, tilting and damping. These springs allow to be adjusted to the exact need without extra calculations, just de-gas on application to the required specification.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Extended Length | Rod Diameter | Stroke Length | Maximum Force | View | |
|---|---|---|---|---|---|---|---|
| $182.4404 - $182.4404 | Request the lead time here |
42.52 in
1080.0 mm
|
0.551 in
14.0 mm
|
19.685 in
500.0 mm
|
|
||
| $102.1665 - $102.1665 | Request the lead time here |
13.78 in
350.0 mm
|
0.315 in
8.0 mm
|
5.906 in
150.0 mm
|
|
||
| $104.2922 - $104.2922 | 4 In stock |
16.142 in
410.0 mm
|
0.315 in
8.0 mm
|
7.087 in
180.0 mm
|
|
||
| $93.3103 - $93.3103 | Request the lead time here |
14.331 in
364.0 mm
|
0.315 in
8.0 mm
|
5.906 in
150.0 mm
|
|
||
| $95.6484 - $95.6484 | Request the lead time here |
13.386 in
340.0 mm
|
0.236 in
6.0 mm
|
5.906 in
150.0 mm
|
|
||
| $165.2238 - $165.2238 | Request the lead time here |
25.591 in
650.0 mm
|
0.394 in
10.0 mm
|
11.811 in
300.0 mm
|
|
||
| $152.3289 - $152.3289 | Request the lead time here |
17.717 in
450.0 mm
|
0.394 in
10.0 mm
|
7.874 in
200.0 mm
|
|
||
| $117.7537 - $117.7537 | Request the lead time here |
17.52 in
445.0 mm
|
0.394 in
10.0 mm
|
7.874 in
200.0 mm
|
|
||
| $92.7435 - $92.7435 | Request the lead time here |
6.299 in
160.0 mm
|
0.236 in
6.0 mm
|
2.362 in
60.0 mm
|
|
||
| $93.0976 - $93.0976 | Request the lead time here |
9.449 in
240.0 mm
|
0.236 in
6.0 mm
|
3.937 in
100.0 mm
|
|
||
| $92.1058 - $92.1058 | Request the lead time here |
10.394 in
264.0 mm
|
0.315 in
8.0 mm
|
3.937 in
100.0 mm
|
|
||
| $100.8913 - $100.8913 | Request the lead time here |
11.417 in
290.0 mm
|
0.315 in
8.0 mm
|
4.724 in
120.0 mm
|
|
||
| $114.282 - $114.282 | Request the lead time here |
21.457 in
545.0 mm
|
0.394 in
10.0 mm
|
9.843 in
250.0 mm
|
|
||
| $145.9523 - $145.9523 | Request the lead time here |
13.78 in
350.0 mm
|
0.394 in
10.0 mm
|
5.906 in
150.0 mm
|
|
||
| $98.2697 - $98.2697 | Request the lead time here |
22.205 in
564.0 mm
|
0.315 in
8.0 mm
|
9.843 in
250.0 mm
|
|
||
| $169.1913 - $169.1913 | Request the lead time here |
34.646 in
880.0 mm
|
0.551 in
14.0 mm
|
15.748 in
400.0 mm
|
|
||
| $123.4218 - $123.4218 | Request the lead time here |
25.394 in
645.0 mm
|
0.394 in
10.0 mm
|
11.811 in
300.0 mm
|
|
||
| $103.3711 - $103.3711 | Request the lead time here |
14.567 in
370.0 mm
|
0.315 in
8.0 mm
|
6.299 in
160.0 mm
|
|
||
| $98.7657 - $98.7657 | Request the lead time here |
4.528 in
115.0 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
|
||
| $447.4928 - $447.4928 | Request the lead time here |
33.858 in
860.0 mm
|
0.551 in
14.0 mm
|
15.748 in
400.0 mm