Menu Search

Gas Springs - Adjustable Force

In stock

Adjustable force gas springs are widely used in industries such as medical & laboratory, furniture, automotive and industrial equipment for opening, closing, tilting and damping. These springs allow to be adjusted to the exact need without extra calculations, just de-gas on application to the required specification.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Extended Length Rod Diameter Stroke Length Maximum Force View
$96.1643 - $96.1643 4 In stock
210.0 mm
8.0 mm
80.0 mm
650.0 N
$95.889 - $95.889 Request the lead time here
115.0 mm
6.0 mm
40.0 mm
400.0 N
$177.1266 - $177.1266 Request the lead time here
1080.0 mm
14.0 mm
500.0 mm
2500.0 N
$99.1908 - $99.1908 Request the lead time here
350.0 mm
8.0 mm
150.0 mm
650.0 N
$90.0422 - $90.0422 Request the lead time here
160.0 mm
6.0 mm
60.0 mm
400.0 N
$90.3861 - $90.3861 Request the lead time here
240.0 mm
6.0 mm
100.0 mm
400.0 N
$95.1325 - $95.1325 Request the lead time here
464.0 mm
8.0 mm
200.0 mm
650.0 N
$96.577 - $96.577 Request the lead time here
250.0 mm
8.0 mm
100.0 mm
650.0 N
$95.4075 - $95.4075 Request the lead time here
564.0 mm
8.0 mm
250.0 mm
650.0 N
$164.2634 - $164.2634 Request the lead time here
880.0 mm
14.0 mm
400.0 mm
2500.0 N
$119.827 - $119.827 Request the lead time here
645.0 mm
10.0 mm
300.0 mm
1200.0 N
$100.3603 - $100.3603 Request the lead time here
370.0 mm
8.0 mm
160.0 mm
650.0 N
$97.9527 - $97.9527 Request the lead time here
290.0 mm
8.0 mm
120.0 mm
650.0 N
$110.9534 - $110.9534 Request the lead time here
545.0 mm
10.0 mm
250.0 mm
1200.0 N
$141.7013 - $141.7013 Request the lead time here
350.0 mm
10.0 mm
150.0 mm
1200.0 N
$85.2375 - $85.2375 Request the lead time here
440.0 mm
6.0 mm
200.0 mm
400.0 N
$434.459 - $434.459 Request the lead time here
860.0 mm
14.0 mm
400.0 mm
2500.0 N
$90.5925 - $90.5925 Request the lead time here
364.0 mm
8.0 mm
150.0 mm
650.0 N
$92.8625 - $92.8625 Request the lead time here
340.0 mm
6.0 mm
150.0 mm
400.0 N
$112.1229 - $112.1229 Request the lead time here
245.0 mm
10.0 mm
100.0 mm
1200.0 N
  • of 3
Gas Spring - Adjustable Force ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Extended Length 210.0 mm | 8.268 in

497820

Price Range
$96.1643 - $96.1643

Stock Levels
4 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    210.0 mm
  • Stroke Length
    80.0 mm
  • Rod Diameter
    8.0 mm
  • Type
    Gas Strut
Gas Spring - Adjustable Force ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Extended Length 115.0 mm | 4.528 in

497819

Price Range
$95.889 - $95.889

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    115.0 mm
  • Stroke Length
    40.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Gas Spring - Adjustable Force ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Extended Length 1080.0 mm | 42.52 in

1253232

Price Range
$177.1266 - $177.1266

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    1080.0 mm
  • Stroke Length
    500.0 mm
  • Rod Diameter
    14.0 mm
  • Thread Size
    M10 x 1.5
Gas Spring - Adjustable Force ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Extended Length 350.0 mm | 13.78 in

497823

Price Range
$99.1908 - $99.1908

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    350.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M8 X 1.25
Gas Spring - Adjustable Force ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Extended Length 160.0 mm | 6.299 in

1253217

Price Range
$90.0422 - $90.0422

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    160.0 mm
  • Stroke Length
    60.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Gas Spring - Adjustable Force ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Extended Length 240.0 mm | 9.449 in

1253218

Price Range
$90.3861 - $90.3861

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    240.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Gas Spring - Adjustable Force ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Extended Length 464.0 mm | 18.268 in

1253223

Price Range
$95.1325 - $95.1325

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    464.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Gas Spring - Adjustable Force ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Extended Length 250.0 mm | 9.843 in

497821

Price Range
$96.577 - $96.577

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    250.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M8 X 1.25
Gas Spring - Adjustable Force ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Extended Length 564.0 mm | 22.205 in

1253224

Price Range
$95.4075 - $95.4075

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    564.0 mm
  • Stroke Length
    250.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Gas Spring - Adjustable Force ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Extended Length 880.0 mm | 34.646 in

1253231

Price Range
$164.2634 - $164.2634

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    880.0 mm
  • Stroke Length
    400.0 mm
  • Rod Diameter
    14.0 mm
  • Thread Size
    M10 x 1.5
Gas Spring - Adjustable Force ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Extended Length 645.0 mm | 25.394 in

1253228

Price Range
$119.827 - $119.827

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    645.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 X 1.25
Gas Spring - Adjustable Force ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Extended Length 370.0 mm | 14.567 in

497824

Price Range
$100.3603 - $100.3603

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    370.0 mm
  • Stroke Length
    160.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M8 X 1.25
Gas Spring - Adjustable Force ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Extended Length 290.0 mm | 11.417 in

497822

Price Range
$97.9527 - $97.9527

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    290.0 mm
  • Stroke Length
    120.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M8 X 1.25
Gas Spring - Adjustable Force ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Extended Length 545.0 mm | 21.457 in

1253225

Price Range
$110.9534 - $110.9534

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    545.0 mm
  • Stroke Length
    250.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 X 1.25
Gas Spring - Adjustable Force ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Extended Length 350.0 mm | 13.78 in

497827

Price Range
$141.7013 - $141.7013

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    350.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 X 1.25
Gas Spring - Adjustable Force ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Extended Length 440.0 mm | 17.323 in

1253220

Price Range
$85.2375 - $85.2375

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    440.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Gas Spring - Adjustable Force ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Extended Length 860.0 mm | 33.858 in

497830

Price Range
$434.459 - $434.459

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    860.0 mm
  • Stroke Length
    400.0 mm
  • Rod Diameter
    14.0 mm
  • Thread Size
    M10 x 1.5
Gas Spring - Adjustable Force ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Extended Length 364.0 mm | 14.331 in

1253222

Price Range
$90.5925 - $90.5925

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    364.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Gas Spring - Adjustable Force ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Extended Length 340.0 mm | 13.386 in

1253219

Price Range
$92.8625 - $92.8625

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    340.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Gas Spring - Adjustable Force ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Extended Length 245.0 mm | 9.646 in

1253226

Price Range
$112.1229 - $112.1229

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    245.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 X 1.25