Adjustable force gas springs are widely used in industries such as medical & laboratory, furniture, automotive and industrial equipment for opening, closing, tilting and damping. These springs allow to be adjusted to the exact need without extra calculations, just de-gas on application to the required specification.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Extended Length | Rod Diameter | Stroke Length | Maximum Force | View | |
|---|---|---|---|---|---|---|---|
| $480.9791 - $532.9408 | Request the lead time here |
9.646 in
245.0 mm
|
0.394 in
10.0 mm
|
3.937 in
100.0 mm
|
1200.0 N
1200.0 N
|
||
| $136.9289 - $151.7218 | Request the lead time here |
9.843 in
250.0 mm
|
0.236 in
6.0 mm
|
3.937 in
100.0 mm
|
400.0 N
400.0 N
|
||
| $263.2947 - $291.7392 | Request the lead time here |
9.449 in
240.0 mm
|
0.236 in
6.0 mm
|
3.937 in
100.0 mm
|
400.0 N
400.0 N
|
||
| $326.3786 - $361.6384 | Request the lead time here |
26.142 in
664.0 mm
|
0.315 in
8.0 mm
|
11.811 in
300.0 mm
|
650.0 N
650.0 N
|
||
| $141.8651 - $157.1913 | Request the lead time here |
10.394 in
264.0 mm
|
0.315 in
8.0 mm
|
3.937 in
100.0 mm
|
650.0 N
650.0 N
|
||
| $552.2268 - $611.8857 | Request the lead time here |
25.394 in
645.0 mm
|
0.394 in
10.0 mm
|
11.811 in
300.0 mm
|
1200.0 N
1200.0 N
|
||
| $140.1869 - $155.3316 | Request the lead time here |
13.78 in
350.0 mm
|
0.236 in
6.0 mm
|
5.906 in
150.0 mm
|
400.0 N
400.0 N
|
||
| $157.8583 - $174.9122 | Request the lead time here |
22.205 in
564.0 mm
|
0.315 in
8.0 mm
|
9.843 in
250.0 mm
|
650.0 N
650.0 N
|
||
| $317.5924 - $351.9028 | Request the lead time here |
22.205 in
564.0 mm
|
0.315 in
8.0 mm
|
9.843 in
250.0 mm
|
650.0 N
650.0 N
|
||
| $537.5475 - $595.6205 | Request the lead time here |
21.457 in
545.0 mm
|
0.394 in
10.0 mm
|
9.843 in
250.0 mm
|
1200.0 N
1200.0 N
|
||
| $145.4192 - $161.1292 | Request the lead time here |
14.331 in
364.0 mm
|
0.315 in
8.0 mm
|
5.906 in
150.0 mm
|
650.0 N
650.0 N
|
||
| $226.5696 - $251.0467 | Request the lead time here |
6.299 in
160.0 mm
|
0.236 in
6.0 mm
|
2.362 in
60.0 mm
|
400.0 N
400.0 N
|
||
| $282.1507 - $312.6323 | Request the lead time here |
17.323 in
440.0 mm
|
0.236 in
6.0 mm
|
7.874 in
200.0 mm
|
400.0 N
400.0 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue