Menu Search

Gas Springs - Fixed Force

In production

These Fixed Force Gas Springs give a steady force throughout their whole stroke. A pressurised gas, such as nitrogen or argon, fills the piston, when the gas spring is compressed, the gas pushes the piston outward, causing a force to be generated. They are completely self-contained, require no maintenance, and features compression spring qualities that, when combined with a minor change in force as it extends, allow a regulated rate of movement.

Furthermore oil damping occurs at the end of the extension stroke due to a hydraulically cushioned zone. Thanks to the damped end travel, these qualities safeguard hinges and make it simple to install and remove. Ideally suited for use on many applications such as access panels, lids, covers, guards, bonnets and hatch covers, automotive, medical devices, and industrial equipment.

  • Material: Steel
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Item Code Price range Availability Tube Diameter Maximum Force Tube Length View
$77.2531 - $85.5991 Request the lead time here
23.0 mm
650.0 N
295.0 mm
$49.2657 - $54.588 Request the lead time here
18.0 mm
100.0 N
145.0 mm
$49.2657 - $54.588 Request the lead time here
18.0 mm
550.0 N
145.0 mm
$58.839 - $61.9358 Request the lead time here
15.0 mm
50.0 N
90.0 mm
$102.6319 - $113.7196 Request the lead time here
15.0 mm
100.0 N
180.0 mm
$114.8255 - $127.2305 Request the lead time here
28.0 mm
1250.0 N
255.0 mm
$49.2657 - $54.588 Request the lead time here
18.0 mm
650.0 N
145.0 mm
$102.1736 - $113.2118 Request the lead time here
28.0 mm
750.0 N
155.0 mm
$53.0995 - $58.8361 Request the lead time here
18.0 mm
550.0 N
195.0 mm
$69.3937 - $76.8905 Request the lead time here
23.0 mm
700.0 N
195.0 mm
$52.2075 - $57.8475 Request the lead time here
18.0 mm
350.0 N
145.0 mm
$54.2497 - $60.1105 Request the lead time here
18.0 mm
600.0 N
295.0 mm
$125.7521 - $139.3375 Request the lead time here
28.0 mm
1250.0 N
555.0 mm
$102.1736 - $113.2118 Request the lead time here
28.0 mm
1000.0 N
155.0 mm
$87.7572 - $97.2379 Request the lead time here
15.0 mm
150.0 N
90.0 mm
$90.4802 - $100.2551 Request the lead time here
15.0 mm
250.0 N
180.0 mm
$87.7117 - $97.1875 Request the lead time here
15.0 mm
100.0 N
90.0 mm
$52.9079 - $58.6236 Request the lead time here
15.0 mm
400.0 N
230.0 mm
$49.2657 - $54.588 Request the lead time here
18.0 mm
150.0 N
145.0 mm
$53.0995 - $58.8361 Request the lead time here
18.0 mm
600.0 N
195.0 mm
  • of 5
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551942

Price Range
$85.5991 - $77.2531

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    295.0 mm
  • Maximum Force
    650.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551886

Price Range
$54.588 - $49.2657

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    100.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551892

Price Range
$54.588 - $49.2657

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    550.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551870

Price Range
$61.9358 - $58.839

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    50.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551879

Price Range
$113.7196 - $102.6319

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    180.0 mm
  • Maximum Force
    100.0 N
Gas Spring - ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Steel

551959

Price Range
$127.2305 - $114.8255

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    14.0 mm
  • Tube Diameter
    28.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    255.0 mm
  • Maximum Force
    1250.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551893

Price Range
$54.588 - $49.2657

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    650.0 N
Gas Spring - ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Steel

551953

Price Range
$113.2118 - $102.1736

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    14.0 mm
  • Tube Diameter
    28.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    155.0 mm
  • Maximum Force
    750.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551901

Price Range
$58.8361 - $53.0995

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    550.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551931

Price Range
$76.8905 - $69.3937

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    700.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551890

Price Range
$57.8475 - $52.2075

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    350.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551920

Price Range
$60.1105 - $54.2497

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    295.0 mm
  • Maximum Force
    600.0 N
Gas Spring - ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Steel

551965

Price Range
$139.3375 - $125.7521

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    14.0 mm
  • Tube Diameter
    28.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    555.0 mm
  • Maximum Force
    1250.0 N
Gas Spring - ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Steel

551954

Price Range
$113.2118 - $102.1736

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    14.0 mm
  • Tube Diameter
    28.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    155.0 mm
  • Maximum Force
    1000.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551872

Price Range
$97.2379 - $87.7572

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    150.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551881

Price Range
$100.2551 - $90.4802

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    180.0 mm
  • Maximum Force
    250.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551871

Price Range
$97.1875 - $87.7117

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    60.0 mm
  • Tube Length
    90.0 mm
  • Maximum Force
    100.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551885

Price Range
$58.6236 - $52.9079

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    230.0 mm
  • Maximum Force
    400.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551887

Price Range
$54.588 - $49.2657

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    150.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551902

Price Range
$58.8361 - $53.0995

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    600.0 N