Menu Search

Gas Springs - Fixed Force

In production

These Fixed Force Gas Springs give a steady force throughout their whole stroke. A pressurised gas, such as nitrogen or argon, fills the piston, when the gas spring is compressed, the gas pushes the piston outward, causing a force to be generated. They are completely self-contained, require no maintenance, and features compression spring qualities that, when combined with a minor change in force as it extends, allow a regulated rate of movement.

Furthermore oil damping occurs at the end of the extension stroke due to a hydraulically cushioned zone. Thanks to the damped end travel, these qualities safeguard hinges and make it simple to install and remove. Ideally suited for use on many applications such as access panels, lids, covers, guards, bonnets and hatch covers, automotive, medical devices, and industrial equipment.

  • Material: Steel
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Item Code Price range Availability Tube Diameter Maximum Force Tube Length View
$50.7436 - $56.2256 Request the lead time here
18.0 mm
100.0 N
145.0 mm
$54.6925 - $60.6012 Request the lead time here
18.0 mm
150.0 N
195.0 mm
$58.839 - $65.1955 Request the lead time here
18.0 mm
250.0 N
245.0 mm
$60.4015 - $66.9268 Request the lead time here
18.0 mm
250.0 N
295.0 mm
$77.4915 - $85.8631 Request the lead time here
400.0 N
$75.8194 - $84.0104 Request the lead time here
23.0 mm
200.0 N
245.0 mm
$75.8194 - $84.0104 Request the lead time here
23.0 mm
9000.0 N
245.0 mm
$88.2585 - $97.7933 Request the lead time here
23.0 mm
850.0 N
345.0 mm
$118.2703 - $131.0474 Request the lead time here
28.0 mm
2000.0 N
555.0 mm
$129.5247 - $143.5177 Request the lead time here
28.0 mm
750.0 N
555.0 mm
$71.4755 - $79.1972 Request the lead time here
23.0 mm
700.0 N
195.0 mm
$105.2388 - $116.6081 Request the lead time here
28.0 mm
750.0 N
155.0 mm
$53.7737 - $59.583 Request the lead time here
18.0 mm
350.0 N
145.0 mm
$58.2732 - $64.5687 Request the lead time here
650.0 N
$68.3164 - $75.6968 Request the lead time here
800.0 N
$57.5587 - $63.7769 Request the lead time here
18.0 mm
200.0 N
145.0 mm
$55.2184 - $61.1839 Request the lead time here
18.0 mm
250.0 N
195.0 mm
$58.839 - $65.1955 Request the lead time here
18.0 mm
150.0 N
245.0 mm
$72.1628 - $79.9588 Request the lead time here
23.0 mm
500.0 N
195.0 mm
$53.9711 - $59.8018 Request the lead time here
15.0 mm
200.0 N
230.0 mm
  • of 5
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551886

Price Range
$56.2256 - $50.7436

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    100.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551894

Price Range
$60.6012 - $54.6925

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    150.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551907

Price Range
$65.1955 - $58.839

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    250.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551913

Price Range
$66.9268 - $60.4015

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    295.0 mm
  • Maximum Force
    250.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551923

Price Range
$85.8631 - $77.4915

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Stroke Length
    100.0 mm
  • Maximum Force
    400.0 N
  • Thread Size
    M8
  • Finish
    Nitrided
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551934

Price Range
$84.0104 - $75.8194

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    200.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551938

Price Range
$84.0104 - $75.8194

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    9000.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551949

Price Range
$97.7933 - $88.2585

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    300.0 mm
  • Tube Length
    345.0 mm
  • Maximum Force
    850.0 N
Gas Spring - ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Steel

551961

Price Range
$131.0474 - $118.2703

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    14.0 mm
  • Tube Diameter
    28.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    555.0 mm
  • Maximum Force
    2000.0 N
Gas Spring - ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Steel

551963

Price Range
$143.5177 - $129.5247

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    14.0 mm
  • Tube Diameter
    28.0 mm
  • Stroke Length
    250.0 mm
  • Tube Length
    555.0 mm
  • Maximum Force
    750.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551931

Price Range
$79.1972 - $71.4755

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    700.0 N
Gas Spring - ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Steel

551953

Price Range
$116.6081 - $105.2388

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    14.0 mm
  • Tube Diameter
    28.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    155.0 mm
  • Maximum Force
    750.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551890

Price Range
$59.583 - $53.7737

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    350.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551911

Price Range
$64.5687 - $58.2732

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Stroke Length
    200.0 mm
  • Maximum Force
    650.0 N
  • Thread Size
    M6
  • Finish
    Nitrided
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551925

Price Range
$75.6968 - $68.3164

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Stroke Length
    100.0 mm
  • Maximum Force
    800.0 N
  • Thread Size
    M8
  • Finish
    Nitrided
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551888

Price Range
$63.7769 - $57.5587

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    100.0 mm
  • Tube Length
    145.0 mm
  • Maximum Force
    200.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551895

Price Range
$61.1839 - $55.2184

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    250.0 N
Gas Spring - ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Steel

551905

Price Range
$65.1955 - $58.839

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    8.0 mm
  • Tube Diameter
    18.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    245.0 mm
  • Maximum Force
    150.0 N
Gas Spring - ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Steel

551930

Price Range
$79.9588 - $72.1628

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    10.0 mm
  • Tube Diameter
    23.0 mm
  • Stroke Length
    150.0 mm
  • Tube Length
    195.0 mm
  • Maximum Force
    500.0 N
Gas Spring - ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Steel

551883

Price Range
$59.8018 - $53.9711

Stock Levels
Request the lead time here
Attributes
  • Rod Diameter
    6.0 mm
  • Tube Diameter
    15.0 mm
  • Stroke Length
    200.0 mm
  • Tube Length
    230.0 mm
  • Maximum Force
    200.0 N