Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.
These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.
The steel insert provides increased grip, which is resistant against high vibration.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Orientation | Roll Length | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $117.7119 - $130.4287 | Request the lead time here |
Top
|
65.617 ft
20.0 m
|
0.217 in
5.5 mm
|
1.177 in
29.9 mm
|
||
| $227.0956 - $251.6296 | Request the lead time here |
Side
|
65.617 ft
20.0 m
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
||
| $330.7506 - $366.4825 | Request the lead time here |
Top
|
65.617 ft
20.0 m
|
0.453 in
11.5 mm
|
1.358 in
34.5 mm
|
||
| $23.8133 - $26.3859 | Request the lead time here |
Side
|
65.617 ft
20.0 m
|
0.791 in
20.1 mm
|
0.591 in
15.0 mm
|
||
| $128.8207 - $142.7377 | Request the lead time here |
Top
|
65.617 ft
20.0 m
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
||
| $184.8843 - $204.8581 | Request the lead time here |
Top
|
65.617 ft
20.0 m
|
0.669 in
17.0 mm
|
1.165 in
29.6 mm
|
||
| $131.3701 - $145.5624 | Request the lead time here |
Top
|
65.617 ft
20.0 m
|
0.213 in
5.4 mm
|
0.63 in
16.0 mm
|
||
| $112.9573 - $125.1605 | Request the lead time here |
Top
|
65.617 ft
20.0 m
|
0.614 in
15.6 mm
|
0.394 in
10.0 mm
|
||
| $383.4372 - $424.8613 | Request the lead time here |
Side
|
65.617 ft
20.0 m
|
1.217 in
30.9 mm
|
0.61 in
15.5 mm
|
||
| $202.9604 - $224.887 | Request the lead time here |
Side
|
65.617 ft
20.0 m
|
0.63 in
16.0 mm
|
0.575 in
14.6 mm
|
||
| $98.5449 - $109.191 | Request the lead time here |
Top
|
65.617 ft
20.0 m
|
0.433 in
11.0 mm
|
0.803 in
20.4 mm
|
||
| $256.0575 - $283.7204 | 9 In stock |
Side
|
65.617 ft
20.0 m
|
0.992 in
25.2 mm
|
0.626 in
15.9 mm
|
||
| $130.5301 - $144.6316 | 98 In stock |
Side
|
65.617 ft
20.0 m
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| $285.1705 - $315.9784 | Request the lead time here |
Side
|
65.617 ft
20.0 m
|
0.917 in
23.3 mm
|
0.681 in
17.3 mm
|
||
| $140.8989 - $156.1206 | Request the lead time here |
Top
|
65.617 ft
20.0 m
|
0.394 in
10.0 mm
|
1.122 in
28.5 mm
|
||
| 490746 | $158.4616 - $175.5807 | Request the lead time here |
Top
|
65.617 ft
20.0 m
|
0.535 in
13.6 mm
|
0.909 in
23.1 mm
|
|
| $369.5104 - $409.4297 | Request the lead time here |
Side
|
65.617 ft
20.0 m
|
1.28 in
32.5 mm
|
0.61 in
15.5 mm
|
||
| $145.1824 - $160.867 | Request the lead time here |
Side
|
65.617 ft
20.0 m
|
1.24 in
31.5 mm
|
0.74 in
18.8 mm
|
||
| $370.898 - $410.9675 | Request the lead time here |
Side
|
65.617 ft
20.0 m
|
1.319 in
33.5 mm
|
0.61 in
15.5 mm
|
||
| 34009059001 | $156.4867 - $173.3925 | Request the lead time here |
Side
|
65.617 ft
20.0 m
|
1.043 in
26.5 mm
|
0.594 in
15.1 mm