Menu Search

Gasket - Bubble

In stock

A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.

These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.

The steel insert provides increased grip, which is resistant against high vibration.

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
67 results
Product SKUs information
Item Code Price range Availability Maximum Clamp Width Minimum Clamp Width Groove Width Grip Depth Type View
$3.744 - $4.1485 Request the lead time here
Bubble
$3.2134 - $3.5606 Request the lead time here
2.5 mm
0.8 mm
Bubble
$2.4099 - $2.6703 Request the lead time here
4.8 mm
Bubble
$3.2073 - $3.5538 Request the lead time here
Bubble
$3.0796 - $3.4123 Request the lead time here
Bubble
$3.8111 - $4.2229 Request the lead time here
3.0 mm
1.0 mm
Bubble
$6.3604 - $7.0475 Request the lead time here
Bubble
$3.7492 - $4.1542 Request the lead time here
4.0 mm
1.0 mm
Bubble
$4.2136 - $4.6689 Request the lead time here
$3.1403 - $3.4795 Request the lead time here
Bubble
$2.2761 - $2.522 Request the lead time here
2.0 mm
1.0 mm
Bubble
$3.2134 - $3.5606 Request the lead time here
3.8 mm
Bubble
$2.7452 - $3.0418 Request the lead time here
Bubble
$13.069 - $14.4809 Request the lead time here
Bubble
$3.9453 - $4.3715 Request the lead time here
Bubble
$2.678 - $2.9674 Request the lead time here
Bubble
$2.678 - $2.9674 Request the lead time here
3.5 mm
1.0 mm
Bubble
$3.8111 - $4.2229 Request the lead time here
Bubble
$3.8111 - $4.2229 Request the lead time here
Bubble
$3.3472 - $3.7089 Request the lead time here
3.5 mm
1.0 mm
Bubble
  • of 4
Bubble Gasket Top 21.0 mm | 0.827 in 9.3 mm | 0.366 in EPDM

20036959

Price Range
$4.1485 - $3.744

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 14.9 mm | 0.587 in 8.4 mm | 0.331 in EPDM

20036799

Price Range
$3.5606 - $3.2134

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    0.8 mm
  • Maximum Clamp Width
    2.5 mm
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
Bubble Gasket Bubble Top 16.5 mm | 0.65 in 11.5 mm | 0.453 in EPDM

20036577

Price Range
$2.6703 - $2.4099

Stock Levels
Request the lead time here
Attributes
  • Maximum Clamp Width
    4.8 mm
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 24.8 mm | 0.976 in 9.6 mm | 0.378 in EPDM

20036621

Price Range
$3.5538 - $3.2073

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 15.1 mm | 0.594 in 6.5 mm | 0.256 in EPDM

20036881

Price Range
$3.4123 - $3.0796

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 30.7 mm | 1.209 in EPDM

20036867

Price Range
$4.2229 - $3.8111

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
Bubble Gasket Top 40.0 mm | 1.575 in 13.0 mm | 0.512 in EPDM

20036775

Price Range
$7.0475 - $6.3604

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Bubble Side 1.0 mm 4.0 mm EPDM

20036843

Price Range
$4.1542 - $3.7492

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    4.0 mm
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
Bubble Gasket Top 27.0 mm | 1.063 in 16.0 mm | 0.63 in EPDM

20036768

Price Range
$4.6689 - $4.2136

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Colour
    Black
Bubble Gasket Top 23.0 mm | 0.906 in 10.4 mm | 0.409 in EPDM

20036607

Price Range
$3.4795 - $3.1403

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 12.0 mm | 0.472 in 9.5 mm | 0.374 in EPDM

20036638

Price Range
$2.522 - $2.2761

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    2.0 mm
  • Roll Length
    100.0 m
  • Material
    EPDM
  • Type
    Bubble
Bubble Gasket Top 13.0 mm | 0.512 in EPDM

20036898

Price Range
$3.5606 - $3.2134

Stock Levels
Request the lead time here
Attributes
  • Maximum Clamp Width
    3.8 mm
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 21.0 mm | 0.827 in 8.7 mm | 0.343 in EPDM

20036591

Price Range
$3.0418 - $2.7452

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 49.0 mm | 1.929 in EPDM

20036782

Price Range
$14.4809 - $13.069

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 26.0 mm | 1.024 in 18.5 mm | 0.728 in EPDM

20036706

Price Range
$4.3715 - $3.9453

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 18.5 mm | 0.728 in 13.0 mm | 0.512 in EPDM

20036645

Price Range
$2.9674 - $2.678

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 1.0 mm 3.5 mm EPDM

20036560

Price Range
$2.9674 - $2.678

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    3.5 mm
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
Bubble Gasket Top 24.9 mm | 0.98 in 20.8 mm | 0.819 in EPDM

20036683

Price Range
$4.2229 - $3.8111

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 15.0 mm | 0.591 in EPDM

20036751

Price Range
$4.2229 - $3.8111

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Bubble Top 1.0 mm 3.5 mm EPDM

20036805

Price Range
$3.7089 - $3.3472

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    3.5 mm
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble