Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Gear Lever Shafts are threaded at both ends to connect to your linkable on one end, amplifying the input force through to the gears. The knob style of your choice can be attached to the threaded stud on the other end. These shafts are available with steel or stainless steel shaft and brass insert.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Long Thread Length | View | |
|---|---|---|---|---|---|---|
| $36.4157 - $40.3498 | Request the lead time here |
M6
|
5 in
127.0 mm
|
0.5 in
12.7 mm
|
||
| $21.2788 - $23.5777 | Request the lead time here |
M8
|
5 in
127.0 mm
|
0.5 in
12.7 mm
|
||
| $32.4596 - $35.9663 | Request the lead time here |
M8
|
2.5 in
63.5 mm
|
0.5 in
12.7 mm
|
||
| $34.9955 - $38.7762 | Request the lead time here |
M6
|
3.5 in
88.9 mm
|
0.5 in
12.7 mm
|
||
| $23.6347 - $26.1881 | Request the lead time here |
M6
|
2.5 in
63.5 mm
|
0.5 in
12.7 mm
|
||
| $39.3572 - $43.6091 | Request the lead time here |
M12
|
8 in
203.2 mm
|
1 in
25.4 mm
|
||
| $36.2048 - $40.1161 | Request the lead time here |
M10
|
6 in
152.4 mm
|
0.752 in
19.1 mm
|
||
| $36.7199 - $40.687 | Request the lead time here |
M12
|
6 in
152.4 mm
|
0.752 in
19.1 mm