Menu Search

Gear Levers - Ball Knob

In production

Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Thread Size Overall Length Shaft Material View
$11.7576 - $13.0278 Request the lead time here
8.0 mm
M6
100.0 mm
Steel
$11.6019 - $12.8552 Request the lead time here
8.0 mm
M6
80.0 mm
Steel
$26.8634 - $29.7655 Request the lead time here
14.0 mm
M12
125.0 mm
Stainless Steel
$14.0157 - $15.5298 Request the lead time here
8.0 mm
M6
80.0 mm
Stainless Steel
$45.1391 - $50.0157 Request the lead time here
12.0 mm
M10 x 1.5
174.0 mm
Steel
$33.6767 - $37.315 Request the lead time here
8.1 mm
M6 x 1.0
109.0 mm
Steel
$36.4257 - $40.3609 Request the lead time here
10.0 mm
M8 x 1.25
136.0 mm
Steel
$32.7639 - $36.3035 Request the lead time here
10.0 mm
M8 x 1.25
91.0 mm
Steel
$37.1661 - $41.1813 Request the lead time here
12.0 mm
M10 x 1.5
139.0 mm
Steel
$51.8483 - $57.4496 Request the lead time here
14.0 mm
M12 x 1.75
141.0 mm
Steel
$42.9075 - $47.5429 Request the lead time here
12.0 mm
M10 x 1.5
114.0 mm
Steel
$30.1443 - $33.4009 Request the lead time here
8.1 mm
M6 x 1.0
72.0 mm
Steel
$57.4129 - $63.6153 Request the lead time here
14.0 mm
M12 x 1.75
216.0 mm
Steel
$67.8608 - $75.1921 Request the lead time here
16.0 mm
M14 x 2.0
268.0 mm
Steel
$32.1513 - $35.6247 Request the lead time here
8.1 mm
M6 x 1.0
89.0 mm
Steel
  • of 2
Gear Lever - Shaft Diameter : 8.0 mm | 0.315 in ; Overall Length:100.0 mm | 3.937 in ; Thread Size:M6

1504448

Price Range
$13.0278 - $11.7576

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 8.0 mm | 0.315 in ; Overall Length:80.0 mm | 3.15 in ; Thread Size:M6

1504454

Price Range
$12.8552 - $11.6019

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 14.0 mm | 0.551 in ; Overall Length:125.0 mm | 4.921 in ; Thread Size:M12

1504439

Price Range
$29.7655 - $26.8634

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 8.0 mm | 0.315 in ; Overall Length:80.0 mm | 3.15 in ; Thread Size:M6

1504453

Price Range
$15.5298 - $14.0157

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 12.0 mm | 0.472 in ; Overall Length:174.0 mm | 6.85 in ; Thread Size:M10 x 1.5

WGL-40

Price Range
$50.0157 - $45.1391

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    174.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 8.1 mm | 0.319 in ; Overall Length:109.0 mm | 4.291 in ; Thread Size:M6 x 1.0

WGL-10

Price Range
$37.315 - $33.6767

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    109.0 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 10.0 mm | 0.394 in ; Overall Length:136.0 mm | 5.354 in ; Thread Size:M8 x 1.25

WGL-25

Price Range
$40.3609 - $36.4257

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    136.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 10.0 mm | 0.394 in ; Overall Length:91.0 mm | 3.583 in ; Thread Size:M8 x 1.25

WGL-15

Price Range
$36.3035 - $32.7639

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    91.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 12.0 mm | 0.472 in ; Overall Length:139.0 mm | 5.472 in ; Thread Size:M10 x 1.5

WGL-35

Price Range
$41.1813 - $37.1661

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    139.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 14.0 mm | 0.551 in ; Overall Length:141.0 mm | 5.551 in ; Thread Size:M12 x 1.75

WGL-45

Price Range
$57.4496 - $51.8483

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    141.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 12.0 mm | 0.472 in ; Overall Length:114.0 mm | 4.488 in ; Thread Size:M10 x 1.5

WGL-30

Price Range
$47.5429 - $42.9075

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    114.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 8.1 mm | 0.319 in ; Overall Length:72.0 mm | 2.835 in ; Thread Size:M6 x 1.0

WGL-0

Price Range
$33.4009 - $30.1443

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 14.0 mm | 0.551 in ; Overall Length:216.0 mm | 8.504 in ; Thread Size:M12 x 1.75

WGL-55

Price Range
$63.6153 - $57.4129

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    216.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 16.0 mm | 0.63 in ; Overall Length:268.0 mm | 10.551 in ; Thread Size:M14 x 2.0

WGL-70

Price Range
$75.1921 - $67.8608

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    268.0 mm
  • Shaft Diameter
    16.0 mm
  • Thread Size
    M14 x 2.0
  • Colour
    Black
  • Handle Style
    Ball Knob
Gear Lever - Shaft Diameter : 8.1 mm | 0.319 in ; Overall Length:89.0 mm | 3.504 in ; Thread Size:M6 x 1.0

WGL-5

Price Range
$35.6247 - $32.1513

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    89.0 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Black
  • Handle Style
    Ball Knob