Menu Search

Gear Levers - Tapered Knob

In production

Tapered Knob Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The tapered knob is black plastic with a brass insert for an easy grip and aesthetically pleasing finish on machinery applications for changing or shifting gears.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Thread Size Overall Length Shaft Material View
$48.3546 - $53.5785 Request the lead time here
12.0 mm
M10 x 1.5
174.0 mm
Steel
$70.2176 - $77.8035 Request the lead time here
16.0 mm
M14 x 2.0
268.0 mm
Steel
$46.2864 - $51.287 Request the lead time here
10.0 mm
M8 x 1.25
111.1 mm
Steel
$59.8769 - $66.3457 Request the lead time here
14.0 mm
M12 x 1.75
216.0 mm
Steel
$52.9832 - $58.7071 Request the lead time here
10.0 mm
M8 x 1.25
136.0 mm
Steel
$72.2857 - $80.0949 Request the lead time here
14.0 mm
M12 x 1.75
176.0 mm
Steel
$36.4383 - $40.3748 Request the lead time here
8.1 mm
M6 x 1.0
109.1 mm
Steel
$22.7605 - $25.2194 Request the lead time here
10.0 mm
M8
91.0 mm
Stainless Steel
$27.4417 - $30.4063 Request the lead time here
14.0 mm
M12
216.0 mm
Steel
$18.4457 - $20.4385 Request the lead time here
10.0 mm
M8
136.0 mm
Steel
$27.0637 - $29.9875 Request the lead time here
12.0 mm
M10
125.0 mm
Stainless Steel
$21.9231 - $24.2916 Request the lead time here
12.0 mm
M10
139.0 mm
Steel
$26.6101 - $29.4849 Request the lead time here
14.0 mm
M12
160.0 mm
Steel
$18.1433 - $20.1034 Request the lead time here
10.0 mm
M8
111.0 mm
Steel
$19.2016 - $21.276 Request the lead time here
8.0 mm
M6
72.0 mm
Stainless Steel
$23.9585 - $26.5468 Request the lead time here
12.0 mm
M10
174.0 mm
Steel
$31.9019 - $35.3484 Request the lead time here
12.0 mm
M10
114.0 mm
Stainless Steel
$16.3965 - $18.1679 Request the lead time here
8.0 mm
M6
72.0 mm
Steel
$33.6807 - $37.3194 Request the lead time here
10.0 mm
M8 x 1.25
111.1 mm
Steel
$45.2032 - $50.0867 Request the lead time here
12.0 mm
M10 x 1.5
114.1 mm
Steel
  • of 3
Gear Lever - Overall Length:174.0 mm | 6.85 in ; Thread Size:M10 x 1.5 ; Shaft Diameter - 12.0 mm | 0.472 in ; Shaft Material - Steel

WGL-115

Price Range
$53.5785 - $48.3546

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    174.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Shaft Material
    Steel
  • Knob Length
    46.0 mm
Gear Lever - Overall Length:268.0 mm | 10.551 in ; Thread Size:M14 x 2.0 ; Shaft Diameter - 16.0 mm | 0.63 in ; Shaft Material - Steel

WGL-145

Price Range
$77.8035 - $70.2176

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    268.0 mm
  • Shaft Diameter
    16.0 mm
  • Thread Size
    M14 x 2.0
  • Shaft Material
    Steel
  • Knob Length
    53.1 mm
Gear Lever - Overall Length:111.1 mm | 4.374 in ; Thread Size:M8 x 1.25 ; Shaft Diameter - 10.0 mm | 0.394 in ; Shaft Material - Steel

WGL-170

Price Range
$51.287 - $46.2864

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.1 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm
Gear Lever - Overall Length:216.0 mm | 8.504 in ; Thread Size:M12 x 1.75 ; Shaft Diameter - 14.0 mm | 0.551 in ; Shaft Material - Steel

WGL-130

Price Range
$66.3457 - $59.8769

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    216.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Shaft Material
    Steel
  • Knob Length
    53.1 mm
Gear Lever - Overall Length:136.0 mm | 5.354 in ; Thread Size:M8 x 1.25 ; Shaft Diameter - 10.0 mm | 0.394 in ; Shaft Material - Steel

WGL-175

Price Range
$58.7071 - $52.9832

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    136.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm
Gear Lever - Overall Length:176.0 mm | 6.929 in ; Thread Size:M12 x 1.75 ; Shaft Diameter - 14.0 mm | 0.551 in ; Shaft Material - Steel

WGL-200

Price Range
$80.0949 - $72.2857

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    176.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Shaft Material
    Steel
  • Knob Length
    80.0 mm
Gear Lever - Overall Length:109.1 mm | 4.295 in ; Thread Size:M6 x 1.0 ; Shaft Diameter - 8.1 mm | 0.319 in ; Shaft Material - Steel

WGL-85

Price Range
$40.3748 - $36.4383

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    109.1 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Shaft Material
    Steel
  • Knob Length
    30.0 mm
Gear Lever - Overall Length:91.0 mm | 3.583 in ; Thread Size:M8 ; Shaft Diameter - 10.0 mm | 0.394 in ; Shaft Material - Stainless Steel

1504425

Price Range
$25.2194 - $22.7605

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    91.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Stainless Steel
  • Knob Length
    50.0 mm
Gear Lever - Overall Length:216.0 mm | 8.504 in ; Thread Size:M12 ; Shaft Diameter - 14.0 mm | 0.551 in ; Shaft Material - Steel

1504446

Price Range
$30.4063 - $27.4417

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    216.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Shaft Material
    Steel
  • Knob Length
    80.0 mm
Gear Lever - Overall Length:136.0 mm | 5.354 in ; Thread Size:M8 ; Shaft Diameter - 10.0 mm | 0.394 in ; Shaft Material - Steel

1504422

Price Range
$20.4385 - $18.4457

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    136.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm
Gear Lever - Overall Length:125.0 mm | 4.921 in ; Thread Size:M10 ; Shaft Diameter - 12.0 mm | 0.472 in ; Shaft Material - Stainless Steel

1504433

Price Range
$29.9875 - $27.0637

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    125.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Stainless Steel
  • Knob Length
    65.0 mm
Gear Lever - Overall Length:139.0 mm | 5.472 in ; Thread Size:M10 ; Shaft Diameter - 12.0 mm | 0.472 in ; Shaft Material - Steel

1504434

Price Range
$24.2916 - $21.9231

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    139.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Steel
  • Knob Length
    64.5 mm
Gear Lever - Overall Length:160.0 mm | 6.299 in ; Thread Size:M12 ; Shaft Diameter - 14.0 mm | 0.551 in ; Shaft Material - Steel

1504444

Price Range
$29.4849 - $26.6101

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    160.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Shaft Material
    Steel
  • Colour
    Natural
Gear Lever - Overall Length:111.0 mm | 4.37 in ; Thread Size:M8 ; Shaft Diameter - 10.0 mm | 0.394 in ; Shaft Material - Steel

1504418

Price Range
$20.1034 - $18.1433

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm
Gear Lever - Overall Length:72.0 mm | 2.835 in ; Thread Size:M6 ; Shaft Diameter - 8.0 mm | 0.315 in ; Shaft Material - Stainless Steel

1504451

Price Range
$21.276 - $19.2016

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Shaft Material
    Stainless Steel
  • Knob Length
    40.0 mm
Gear Lever - Overall Length:174.0 mm | 6.85 in ; Thread Size:M10 ; Shaft Diameter - 12.0 mm | 0.472 in ; Shaft Material - Steel

1504438

Price Range
$26.5468 - $23.9585

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    174.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Steel
  • Knob Length
    65.0 mm
Gear Lever - Overall Length:114.0 mm | 4.488 in ; Thread Size:M10 ; Shaft Diameter - 12.0 mm | 0.472 in ; Shaft Material - Stainless Steel

1504429

Price Range
$35.3484 - $31.9019

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    114.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Stainless Steel
  • Knob Length
    65.0 mm
Gear Lever - Overall Length:72.0 mm | 2.835 in ; Thread Size:M6 ; Shaft Diameter - 8.0 mm | 0.315 in ; Shaft Material - Steel

1504452

Price Range
$18.1679 - $16.3965

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Shaft Material
    Steel
  • Knob Length
    40.0 mm
Gear Lever - Overall Length:111.1 mm | 4.374 in ; Thread Size:M8 x 1.25 ; Shaft Diameter - 10.0 mm | 0.394 in ; Shaft Material - Steel

WGL-95

Price Range
$37.3194 - $33.6807

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.1 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Shaft Material
    Steel
  • Knob Length
    38.1 mm
Gear Lever - Overall Length:114.1 mm | 4.492 in ; Thread Size:M10 x 1.5 ; Shaft Diameter - 12.0 mm | 0.472 in ; Shaft Material - Steel

WGL-105

Price Range
$50.0867 - $45.2032

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    114.1 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Shaft Material
    Steel
  • Knob Length
    46.0 mm