Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Glides with adjustable tilt.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $1.8409 - $3.3912 | Request the lead time here |
M8
|
|
|
1.87 in
47.5 mm
|
||
| $1.0023 - $1.8465 | Request the lead time here |
M10
|
|
|
0.984 in
25.0 mm
|
||
| $1.7332 - $3.1929 | 15 In stock |
M10
|
|
|
0.984 in
25.0 mm
|
||
| $1.9587 - $3.6082 | Request the lead time here |
M8
|
|
|
1.87 in
47.5 mm
|
||
| $1.9158 - $3.5291 | 14 In stock |
M10
|
|
|
1.87 in
47.5 mm
|
||
| $1.1843 - $2.1819 | Request the lead time here |
M8
|
|
|
1.26 in
32.0 mm
|
||
| $1.3538 - $2.4937 | Request the lead time here |
M10
|
|
|
1.496 in
38.0 mm
|
||
| $1.5825 - $2.9151 | 19 In stock |
M8
|
|
|
1.496 in
38.0 mm
|
||
| $1.7442 - $3.2132 | Request the lead time here |
M10
|
|
|
1.26 in
32.0 mm
|
||
| $1.9107 - $3.5198 | Request the lead time here |
M10
|
|
|
1.87 in
47.5 mm
|
||
| $1.3538 - $2.4937 | Request the lead time here |
M10
|
|
|
0.984 in
25.0 mm
|
||
| $1.8134 - $3.3405 | Request the lead time here |
M10
|
|
|
1.496 in
38.0 mm
|
||
| $1.3583 - $2.5024 | 15 In stock |
M8
|
|
|
0.984 in
25.0 mm
|
||
| $3.1986 - $5.892 | 19 In stock |
M6
|
|
|
1.28 in
32.5 mm
|
||
| $1.1194 - $2.0621 | Request the lead time here |
M10
|
|
|
1.26 in
32.0 mm
|
||
| $1.64 - $3.0211 | Request the lead time here |
M10
|
|
|
1.496 in
38.0 mm
|
||
| $1.6545 - $3.0478 | 10213 In stock |
M8
|
|
|
1.496 in
38.0 mm
|
||
| $2.0874 - $3.8453 | Request the lead time here |
M10
|
|
|
1.87 in
47.5 mm
|
||
| $1.5155 - $2.7918 | Request the lead time here |
M8
|
|
|
1.26 in
32.0 mm
|
||
| 462183 | $3.1197 - $5.7471 | Request the lead time here |
M6
|
|
|
0.984 in
25.0 mm