Menu Search

Grip Hand Wheels & Knobs - Female

In production

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability View
$5.1499 - $9.4867 Request the lead time here
$5.4097 - $9.9653 Request the lead time here
$5.9391 - $6.2516 Request the lead time here
Position Indicating Hand Wheel - Hand Wheel Diameter - 16.0 mm | 0.63 in ; Thread Size - M5

258051659935

Price Range
$9.4867 - $5.1499

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Length
    10.0 mm
  • Mount Type
    Shaft with Set Screw
  • Knob Diameter
    16.0 mm
  • Base Diameter
    11.0 mm
Position Indicating Hand Wheel - Hand Wheel Diameter - 16.0 mm | 0.63 in ; Thread Size - M4

258041659935

Price Range
$9.9653 - $5.4097

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Length
    10.0 mm
  • Mount Type
    Shaft with Set Screw
  • Knob Diameter
    16.0 mm
  • Base Diameter
    11.0 mm
Position Indicating Hand Wheel - Hand Wheel Diameter - 25.0 mm | 0.984 in ; Thread Size - M6

258062559935

Price Range
$6.2516 - $5.9391

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Length
    14.0 mm
  • Mount Type
    Shaft with Set Screw
  • Knob Diameter
    25.0 mm
  • Base Diameter
    16.0 mm