Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.
Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.
There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Height | Screw Hole Diameter | Load Capacity | Stem Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
2.283 in
58.0 mm
|
0.433 in
11.0 mm
|
50.0 kg
50.0 kg
|
0.866 in
22.0 mm
|
2.126 in
54.0 mm
|
|||
| Request the lead time here |
2.48 in
63.0 mm
|
0.433 in
11.0 mm
|
55.0 kg
55.0 kg
|
0.866 in
22.0 mm
|
2.165 in
55.0 mm
|
|||
| Request the lead time here |
1.22 in
31.0 mm
|
0.433 in
11.0 mm
|
50.0 kg
50.0 kg
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
|||
| 180 In stock |
1.417 in
36.0 mm
|
0.433 in
11.0 mm
|
55.0 kg
55.0 kg
|
0.866 in
22.0 mm
|
1.929 in
49.0 mm
|
|||
| Request the lead time here |
1.417 in
36.0 mm
|
0.433 in
11.0 mm
|
50.0 kg
50.0 kg
|
0.866 in
22.0 mm
|
2.362 in
60.0 mm
|
|||
| Request the lead time here |
2.283 in
58.0 mm
|
0.315 in
8.0 mm
|
50.0 kg
50.0 kg
|
1.496 in
38.0 mm
|
2.756 in
70.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue