Menu Search

Grommets - Standard/TPE

In stock

Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life.EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness Maximum Compatible Cable Diameter Type View
$0.2321 - $0.2443 Request the lead time here
7.7 mm
4.8 mm
0.8 mm
Open Hole Grommet
$0.2266 - $0.2385 Request the lead time here
4.0 mm
12.5 mm
1.6 mm
Hole Grommet
$0.2321 - $0.2443 Request the lead time here
2.0 mm
8.0 mm
1.0 mm
Hole Grommet
$0.2466 - $0.2596 Request the lead time here
2.0 mm
8.0 mm
0.7 mm
Hole Grommet
$0.2303 - $0.2424 Request the lead time here
3.0 mm
8.0 mm
0.7 mm
Hole Grommet
$0.2247 - $0.2365 Request the lead time here
9.5 mm
12.5 mm
1.6 mm
Hole Grommet
$0.243 - $0.2558 Request the lead time here
1.5 mm
8.0 mm
0.7 mm
Hole Grommet
Open Hole Grommet - Inside Diameter 4.8 mm | 0.189 in ; Overall Diameter 10.9 mm | 0.429 in ; Panel Thickness 0.8 mm | 0.031 in

HGSR-3

Price Range
$0.2443 - $0.2321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
  • Type
    Open Hole Grommet
  • Compatible Hole Diameter
    7.7 mm
  • Inside Diameter
    4.8 mm
Open Hole Grommet - Compatible Hole Diameter 4.0 mm | 0.157 in ; Inside Diameter 12.5 mm | 0.492 in ; Overall Diameter 17.0 mm | 0.669 in ; Panel Thickness 1.6 mm | 0.063 in

HGSR-7

Price Range
$0.2385 - $0.2266

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    4.0 mm
  • Hole Diameter
    4.0 mm
Open Hole Grommet - Compatible Hole Diameter 2.0 mm | 0.079 in ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 1.0 mm | 0.039 in

HGSR-5

Price Range
$0.2443 - $0.2321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    2.0 mm
  • Hole Diameter
    2.0 mm
Open Hole Grommet - Compatible Hole Diameter 2.0 mm | 0.079 in ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 0.7 mm | 0.028 in

HGSR-1

Price Range
$0.2596 - $0.2466

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    2.0 mm
  • Hole Diameter
    2.0 mm
Open Hole Grommet - Compatible Hole Diameter 3.0 mm | 0.118 in ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 0.7 mm | 0.028 in

HGSR-2

Price Range
$0.2424 - $0.2303

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    3.0 mm
  • Hole Diameter
    3.0 mm
Open Hole Grommet - Compatible Hole Diameter 9.5 mm | 0.374 in ; Inside Diameter 12.5 mm | 0.492 in ; Overall Diameter 17.0 mm | 0.669 in ; Panel Thickness 1.6 mm | 0.063 in

HGSR-6

Price Range
$0.2365 - $0.2247

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    9.5 mm
  • Hole Diameter
    9.5 mm
Open Hole Grommet - Compatible Hole Diameter 1.5 mm | 0.059 in ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 0.7 mm | 0.028 in

HGSR-4

Price Range
$0.2558 - $0.243

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    1.5 mm
  • Hole Diameter
    1.5 mm