Menu Search

Hairpin Cotter Pins

In production

Hairpin Cotter Pins are R-shaped clips of hardened metal wire commonly used to secure the end of round shafts in applications such as axles.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Pin Diameter Usable Length View
$3.5188 - $3.899 Request the lead time here
3.0 mm
$1.5875 - $1.759 Request the lead time here
2.0 mm
$6.1393 - $6.8026 Request the lead time here
4.0 mm
$2.0214 - $2.2399 Request the lead time here
2.0 mm
$1.5723 - $1.7421 Request the lead time here
1.5 mm
$8.3913 - $9.2978 Request the lead time here
4.0 mm
$12.2882 - $13.6156 Request the lead time here
5.0 mm
$2.8239 - $3.129 Request the lead time here
5.0 mm
$10.0326 - $11.1164 Request the lead time here
5.0 mm
$2.797 - $3.0992 Request the lead time here
1.5 mm
$6.6525 - $7.3712 Request the lead time here
6.0 mm
$16.1778 - $17.9255 Request the lead time here
6.0 mm
$3.175 - $3.518 Request the lead time here
6.0 mm
$1.3607 - $1.5078 Request the lead time here
2.0 mm
$3.0238 - $3.3505 Request the lead time here
5.0 mm
$2.2896 - $2.5371 Request the lead time here
4.0 mm
$2.321 - $2.5717 Request the lead time here
3.0 mm
$1.908 - $2.1141 Request the lead time here
2.0 mm
$6.1233 - $6.7849 Request the lead time here
7.0 mm
$17.5385 - $19.4333 Request the lead time here
6.0 mm
  • of 2
Stainless Steel Cotter Pin - 3.0 mm | 0.118 in; Usable Length 73.0 mm | 2.874 in

1503701

Price Range
$3.899 - $3.5188

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    3.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7318190090
Stainless Steel Cotter Pin - 2.0 mm | 0.079 in; Usable Length 57.0 mm | 2.244 in

1503700

Price Range
$1.759 - $1.5875

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Stainless Steel Cotter Pin - 4.0 mm | 0.157 in; Usable Length 74.0 mm | 2.913 in

1503704

Price Range
$6.8026 - $6.1393

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7318190090
Stainless Steel Cotter Pin - 2.0 mm | 0.079 in; Usable Length 56.0 mm | 2.205 in

1503699

Price Range
$2.2399 - $2.0214

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Stainless Steel Cotter Pin - 1.5 mm | 0.059 in; Usable Length 45.0 mm | 1.772 in

1503698

Price Range
$1.7421 - $1.5723

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.5 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Stainless Steel Cotter Pin - 4.0 mm | 0.157 in; Usable Length 94.0 mm | 3.701 in

1503703

Price Range
$9.2978 - $8.3913

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Stainless Steel Cotter Pin - 5.0 mm | 0.197 in; Usable Length 110 mm | 4.331 in

1503705

Price Range
$13.6156 - $12.2882

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    5.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 5.0 mm | 0.197 in; Usable Length 102 mm | 4.016 in

1503717

Price Range
$3.129 - $2.8239

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    5.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Stainless Steel Cotter Pin - 5.0 mm | 0.197 in; Usable Length 102 mm | 4.016 in

1503706

Price Range
$11.1164 - $10.0326

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    5.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 1.5 mm | 0.059 in; Usable Length 45.0 mm | 1.772 in

1503709

Price Range
$3.0992 - $2.797

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.5 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 6.0 mm | 0.236 in; Usable Length 142 mm | 5.591 in

1503718

Price Range
$7.3712 - $6.6525

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Stainless Steel Cotter Pin - 6.0 mm | 0.236 in; Usable Length 126 mm | 4.961 in

1503708

Price Range
$17.9255 - $16.1778

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 6.0 mm | 0.236 in; Usable Length 126 mm | 4.961 in

1503719

Price Range
$3.518 - $3.175

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 2.0 mm | 0.079 in; Usable Length 57.0 mm | 2.244 in

1503711

Price Range
$1.5078 - $1.3607

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 5.0 mm | 0.197 in; Usable Length 110 mm | 4.331 in

1503716

Price Range
$3.3505 - $3.0238

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    5.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 4.0 mm | 0.157 in; Usable Length 94.0 mm | 3.701 in

1503714

Price Range
$2.5371 - $2.2896

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 3.0 mm | 0.118 in; Usable Length 73.0 mm | 2.874 in

1503712

Price Range
$2.5717 - $2.321

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    3.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7318190090
Steel Cotter Pin - 2.0 mm | 0.079 in; Usable Length 56.0 mm | 2.205 in

1503710

Price Range
$2.1141 - $1.908

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Steel Cotter Pin - 7.0 mm | 0.276 in; Usable Length 152 mm | 5.984 in

1503720

Price Range
$6.7849 - $6.1233

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.0 mm
  • Finish
    Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090
Stainless Steel Cotter Pin - 6.0 mm | 0.236 in; Usable Length 142 mm | 5.591 in

1503707

Price Range
$19.4333 - $17.5385

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.0 mm
  • Finish
    Stainless Steel
  • Pin Form
    Hairpin Cotter Pin
  • Commodity Code
    7320909090