Cam Latch with a Mini Wing Knob with options that have a quarter turn operation. Ideal for light weight applications where space is at a premium.
The cam latch provides easy fixing and has a clip assembly. Specially designed internal spring provides up to 1mm of torsion.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Handle Type | Latch Material | Handle Material | Cam Material | View | |
|---|---|---|---|---|---|---|---|---|
| $4.4813 - $4.7171 | Request the lead time here |
|
|
|
30% Glass Fibre Reinforced Nylon 6
|
|
||
| $4.6992 - $4.9464 | Request the lead time here |
|
|
|
30% Glass Fibre Reinforced Nylon 6
|
|
||
| $3.4687 - $3.6513 | Request the lead time here |
|
|
|
30% Glass Fibre Reinforced Nylon 6
|
|
||
| $4.0201 - $4.4544 | Request the lead time here |
|
|
|
|
|
||
| $3.9798 - $4.4097 | Request the lead time here |
|
|
|
|
|
||
| $7.9115 - $14.574 | Request the lead time here |
0.768 in
19.5 mm
|
Knob Handle
|
Die Cast Zinc Alloy
|
Zinc Alloy
|
Zinc Alloy
|
||
| $7.9114 - $14.5739 | Request the lead time here |
|
|
|
|
|
||
| $7.9914 - $14.7211 | Request the lead time here |
|
|
|
|
|
||
| 1661211E | $3.1278 - $3.4658 | 41 In stock |
|
|
|
|
|
|
| $19.9272 - $22.08 | Request the lead time here |
|
Wing Knob Handle
|
Stainless Steel
|
Stainless Steel
|
Stainless Steel
|
||
| $9.1413 - $10.1289 | Request the lead time here |
0.63 in
16.0 mm
|
Wing Knob, Key Operated Handle
|
Die Cast Zinc Alloy
|
Zinc Alloy
|
Steel
|
||
| $9.1413 - $10.1289 | Request the lead time here |
0.63 in
16.0 mm
|
Wing Knob, Key Operated Handle
|
Die Cast Zinc Alloy
|
Zinc Alloy
|
Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue