Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Minimum Panel Thickness | Finish | Handle Width | Maximum Panel Thickness | Lock Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $21.3823 - $23.6924 | Request the lead time here |
2.913 in
74.0 mm
|
|
Clear Zinc Coated
|
|
|
Keyed Different
|
||
| $9.1234 - $10.109 | Request the lead time here |
2.913 in
74.0 mm
|
|
Clear Zinc Coated
|
|
|
Keyed Different
|
||
| $9.1234 - $10.109 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
| $10.9152 - $12.0944 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
| $20.8234 - $23.073 | 190 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
| $11.0485 - $12.2422 | Request the lead time here |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
| $20.8662 - $23.1204 | Request the lead time here |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
| $11.0254 - $12.2165 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
| $20.8653 - $23.1194 | Request the lead time here |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
| $11.8018 - $13.0768 | Request the lead time here |
4.252 in
108.0 mm
|
0.039 in
1.0 mm
|
Powder Coated
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||
| $8.4258 - $9.3361 | Request the lead time here |
3.071 in
78.0 mm
|
0.039 in
1.0 mm
|
Powder Coated
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||
| $10.9159 - $12.0952 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
| $21.5983 - $23.9317 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
| $20.6516 - $22.8826 | 18 In stock |
3.15 in
80.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
| $11.0254 - $12.2165 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
| $17.0573 - $18.9001 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
| $21.3823 - $23.6924 | Request the lead time here |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Different
|
||
| $9.0321 - $10.0079 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
| $11.0485 - $12.2422 | Request the lead time here |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
| $21.3823 - $23.6924 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue