Menu Search

Handwheels - Two Spoked Technopolymer

In production

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Colour Hand Wheel Style Wheel Material Number of Spokes Hand Wheel Diameter View
$90.5721 - $100.3569 Request the lead time here
Black
With Handle
PP
2
99.0 mm
$49.9001 - $55.291 Request the lead time here
Black
No Handle
PP
2
160.0 mm
$43.5129 - $48.2137 Request the lead time here
Black
With Handle
PP
2
80.0 mm
$102.5617 - $113.6418 Request the lead time here
Natural
With Handle
Aluminium
2
125.0 mm
$75.7466 - $83.9298 Request the lead time here
Black
With Handle
PP
2
160.0 mm
$182.5362 - $202.2562 Request the lead time here
Black
With Handle
PP
2
300.0 mm
$125.2359 - $138.7656 Request the lead time here
Black
With Handle
PP
2
160.0 mm
$75.3398 - $83.4789 Request the lead time here
Black
No Handle
PP
2
200.0 mm
$59.5097 - $65.9387 Request the lead time here
Black
With Handle
PP
2
99.0 mm
$114.5527 - $126.9282 Request the lead time here
Black
With Handle
PP
2
125.0 mm
$148.4863 - $164.5278 Request the lead time here
Black
With Handle
PP
2
250.0 mm
$69.5995 - $77.1185 Request the lead time here
Black
With Handle
PP
2
80.0 mm
$239.8862 - $265.8019 Request the lead time here
Black
No Handle
PP
2
375.0 mm
$28.9084 - $32.0315 Request the lead time here
Black
No Handle
PP
2
99.0 mm
$240.1724 - $266.1191 Request the lead time here
Natural
With Handle
Aluminium
2
200.0 mm
$90.5721 - $100.3569 Request the lead time here
Black
With Handle
PP
2
99.0 mm
$102.7288 - $113.8269 Request the lead time here
Black
With Handle
PP
2
160.0 mm
$206.1866 - $228.4616 Request the lead time here
Black
With Handle
PP
2
250.0 mm
$155.114 - $171.8715 Request the lead time here
Natural
With Handle
Aluminium
2
160.0 mm
$27.9035 - $30.9181 Request the lead time here
Black
No Handle
PP
2
80.0 mm
  • of 3
Control Hand Wheel - Hand Wheel Diameter - 99.0 mm | 3.898 in ; Overall Height - 97.0 mm | 3.819 in ; Maximum Bore Size - 10.0 mm | 0.394 in ; Handle Type - Fold Away Handle

1219195

Price Range
$100.3569 - $90.5721

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Control Hand Wheel - Hand Wheel Diameter - 160.0 mm | 6.299 in ; Wheel Type - Two-Spoke ; Overall Height - 51.0 mm | 2.008 in ;

1219207

Price Range
$55.291 - $49.9001

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    51.0 mm
  • Colour
    Black
Control Hand Wheel - Hand Wheel Diameter - 80.0 mm | 3.15 in ; Overall Height - 80.0 mm | 3.15 in ; Maximum Bore Size - 8.0 mm | 0.315 in ;

1219224

Price Range
$48.2137 - $43.5129

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Handle Height
    45.0 mm
  • Hub Diameter
    23.5 mm
  • Overall Height
    80.0 mm
Control Hand Wheel - Hand Wheel Diameter - 125.0 mm | 4.921 in ; Overall Height - 98.0 mm | 3.858 in ; Maximum Bore Size - 12.0 mm | 0.472 in ; Handle Type - Revolving Handle

491276

Price Range
$113.6418 - $102.5617

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    33.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    98.0 mm
Control Hand Wheel - Hand Wheel Diameter - 160.0 mm | 6.299 in ; Overall Height - 131.0 mm | 5.157 in ; Maximum Bore Size - 16.0 mm | 0.63 in ;

1219204

Price Range
$83.9298 - $75.7466

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm
Control Hand Wheel - Hand Wheel Diameter - 300.0 mm | 11.811 in ; Overall Height - 168.0 mm | 6.614 in ; Maximum Bore Size - 26.0 mm | 1.024 in ;

1219217

Price Range
$202.2562 - $182.5362

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    300.0 mm
  • Hand Wheel Height
    78.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    66.0 mm
  • Overall Height
    168.0 mm
Control Hand Wheel - Hand Wheel Diameter - 160.0 mm | 6.299 in ; Overall Height - 131.0 mm | 5.157 in ; Maximum Bore Size - 16.0 mm | 0.63 in ; Handle Type - Fold Away Handle

1219206

Price Range
$138.7656 - $125.2359

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm
Control Hand Wheel - Hand Wheel Diameter - 200.0 mm | 7.874 in ; Wheel Type - Two-Spoke ; Overall Height - 61.0 mm | 2.402 in ;

1219212

Price Range
$83.4789 - $75.3398

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Hub Diameter
    50.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
Control Hand Wheel - Hand Wheel Diameter - 99.0 mm | 3.898 in ; Overall Height - 97.0 mm | 3.819 in ; Maximum Bore Size - 10.0 mm | 0.394 in ;

1219194

Price Range
$65.9387 - $59.5097

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Control Hand Wheel - Hand Wheel Diameter - 125.0 mm | 4.921 in ; Overall Height - 109.0 mm | 4.291 in ; Maximum Bore Size - 14.0 mm | 0.551 in ; Handle Type - Fold Away Handle

1219201

Price Range
$126.9282 - $114.5527

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    125.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    65.0 mm
  • Hub Diameter
    31.0 mm
  • Overall Height
    109.0 mm
Control Hand Wheel - Hand Wheel Diameter - 250.0 mm | 9.843 in ; Overall Height - 159.0 mm | 6.26 in ; Maximum Bore Size - 24.0 mm | 0.945 in ;

1219214

Price Range
$164.5278 - $148.4863

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    69.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    57.0 mm
  • Overall Height
    159.0 mm
Control Hand Wheel - Hand Wheel Diameter - 80.0 mm | 3.15 in ; Overall Height - 80.0 mm | 3.15 in ; Maximum Bore Size - 8.0 mm | 0.315 in ; Handle Type - Fold Away Handle

1219226

Price Range
$77.1185 - $69.5995

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Handle Height
    45.0 mm
  • Hub Diameter
    25.0 mm
  • Overall Height
    80.0 mm
Control Hand Wheel - Hand Wheel Diameter - 375.0 mm | 14.764 in ; Wheel Type - Two-Spoke ; Overall Height - 87.0 mm | 3.425 in ;

1219223

Price Range
$265.8019 - $239.8862

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    375.0 mm
  • Hand Wheel Height
    87.0 mm
  • Hub Diameter
    81.0 mm
  • Overall Height
    87.0 mm
  • Colour
    Black
Control Hand Wheel - Hand Wheel Diameter - 99.0 mm | 3.898 in ; Wheel Type - Two-Spoke ; Overall Height - 37.0 mm | 1.457 in ;

1219197

Price Range
$32.0315 - $28.9084

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    37.0 mm
  • Colour
    Black
Control Hand Wheel - Hand Wheel Diameter - 200.0 mm | 7.874 in ; Overall Height - 141.0 mm | 5.551 in ; Maximum Bore Size - 18.0 mm | 0.709 in ; Handle Type - Revolving Handle

491279

Price Range
$266.1191 - $240.1724

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    45.0 mm
  • Handle Height
    96.0 mm
  • Hub Diameter
    42.0 mm
  • Overall Height
    141.0 mm
Control Hand Wheel - Hand Wheel Diameter - 99.0 mm | 3.898 in ; Overall Height - 97.0 mm | 3.819 in ; Maximum Bore Size - 12.0 mm | 0.472 in ; Handle Type - Fold Away Handle

1219196

Price Range
$100.3569 - $90.5721

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    99.0 mm
  • Hand Wheel Height
    37.0 mm
  • Handle Height
    60.0 mm
  • Hub Diameter
    25.5 mm
  • Overall Height
    97.0 mm
Control Hand Wheel - Hand Wheel Diameter - 160.0 mm | 6.299 in ; Overall Height - 131.0 mm | 5.157 in ; Maximum Bore Size - 14.0 mm | 0.551 in ; Handle Type - Fold Away Handle

1219205

Price Range
$113.8269 - $102.7288

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    51.0 mm
  • Handle Height
    80.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    131.0 mm
Control Hand Wheel - Hand Wheel Diameter - 250.0 mm | 9.843 in ; Overall Height - 159.0 mm | 6.26 in ; Maximum Bore Size - 24.0 mm | 0.945 in ; Handle Type - Fold Away Handle

1219215

Price Range
$228.4616 - $206.1866

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    250.0 mm
  • Hand Wheel Height
    69.0 mm
  • Handle Height
    90.0 mm
  • Hub Diameter
    57.0 mm
  • Overall Height
    159.0 mm
Control Hand Wheel - Hand Wheel Diameter - 160.0 mm | 6.299 in ; ; Maximum Bore Size - 14.0 mm | 0.551 in ; Handle Type - Revolving Handle

491278

Price Range
$171.8715 - $155.114

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    39.0 mm
  • Handle Length
    96.0 mm
  • Hub Diameter
    36.0 mm
  • Colour
    Natural
Control Hand Wheel - Hand Wheel Diameter - 80.0 mm | 3.15 in ; Wheel Type - Two-Spoke ; Overall Height - 35.0 mm | 1.378 in ;

1219227

Price Range
$30.9181 - $27.9035

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    80.0 mm
  • Hand Wheel Height
    35.0 mm
  • Hub Diameter
    25.0 mm
  • Overall Height
    35.0 mm
  • Colour
    Black