Menu Search

Handwheels - Two Spoked Technopolymer

In production

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Colour Hand Wheel Style Wheel Material Number of Spokes Hand Wheel Diameter View
$76.4601 - $84.7202 Request the lead time here
Black
With Handle
Nylon
0
150.0 mm
$93.7764 - $103.9075 Request the lead time here
Black
With Handle
Nylon
2
200.0 mm
$185.7398 - $205.8057 Request the lead time here
Black
Without Handle
Steel
4
200.0 mm
$50.8408 - $56.3332 Request the lead time here
Black
With Handle
Nylon
2
100.0 mm
$109.1739 - $120.9682 Request the lead time here
Black
With Handle
Nylon
0
200.0 mm
$374.5577 - $415.0223 Request the lead time here
Natural
Without Handle
Steel
4
200.0 mm
$42.6763 - $47.2866 Request the lead time here
Black
Without Handle
Nylon
2
130.0 mm
$61.5397 - $68.1881 Request the lead time here
Black
Without Handle
Nylon
2
160.0 mm
$62.4651 - $69.2134 Request the lead time here
Black
With Handle
Nylon
2
130.0 mm
  • of 3
Control Hand Wheel - Hand Wheel Diameter - 150.0 mm | 5.906 in ; Overall Height - 129.0 mm | 5.079 in ; Maximum Bore Size - 20.0 mm | 0.787 in ; Handle Type - Revolving Handle

491289

Price Range
$84.7202 - $76.4601

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    150.0 mm
  • Hand Wheel Height
    53.0 mm
  • Handle Height
    76.0 mm
  • Hub Diameter
    38.0 mm
  • Overall Height
    129.0 mm
Control Hand Wheel - Hand Wheel Diameter - 200.0 mm | 7.874 in ; Overall Height - 137.0 mm | 5.394 in ; Maximum Bore Size - 20.0 mm | 0.787 in ;

491305

Price Range
$103.9075 - $93.7764

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    76.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    137.0 mm
Control Hand Wheel - Hand Wheel Diameter - 200.0 mm | 7.874 in ; Overall Height - 42.0 mm | 1.654 in ; Maximum Bore Size - 14.0 mm | 0.551 in ;

491282

Price Range
$205.8057 - $185.7398

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    42.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    42.0 mm
  • Colour
    Black
Control Hand Wheel - Hand Wheel Diameter - 100.0 mm | 3.937 in ; Overall Height - 100.0 mm | 3.937 in ; Maximum Bore Size - 16.0 mm | 0.63 in ;

491302

Price Range
$56.3332 - $50.8408

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    100.0 mm
  • Hand Wheel Height
    44.0 mm
  • Handle Height
    56.0 mm
  • Overall Diameter
    100.0 mm
  • Overall Height
    100.0 mm
Control Hand Wheel - Hand Wheel Diameter - 200.0 mm | 7.874 in ; Overall Height - 147.0 mm | 5.787 in ; Maximum Bore Size - 20.0 mm | 0.787 in ; Handle Type - Revolving Handle

491291

Price Range
$120.9682 - $109.1739

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    61.0 mm
  • Handle Height
    86.0 mm
  • Hub Diameter
    44.0 mm
  • Overall Height
    147.0 mm
Control Hand Wheel - Hand Wheel Diameter - 200.0 mm | 7.874 in ; Overall Height - 40.0 mm | 1.575 in ; Maximum Bore Size - 14.0 mm | 0.551 in ;

491285

Price Range
$415.0223 - $374.5577

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    200.0 mm
  • Hand Wheel Height
    41.0 mm
  • Overall Diameter
    200.0 mm
  • Overall Height
    40.0 mm
  • Colour
    Natural
Control Hand Wheel - Hand Wheel Diameter - 130.0 mm | 5.118 in ; Overall Height - 50.0 mm | 1.969 in ; Maximum Bore Size - 16.0 mm | 0.63 in ;

491298

Price Range
$47.2866 - $42.6763

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    130.0 mm
  • Hand Wheel Height
    50.0 mm
  • Hub Diameter
    32.0 mm
  • Overall Height
    50.0 mm
  • Colour
    Black
Control Hand Wheel - Hand Wheel Diameter - 160.0 mm | 6.299 in ; Overall Height - 56.0 mm | 2.205 in ; Maximum Bore Size - 20.0 mm | 0.787 in ;

491299

Price Range
$68.1881 - $61.5397

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    160.0 mm
  • Hand Wheel Height
    56.0 mm
  • Hub Diameter
    40.0 mm
  • Overall Height
    56.0 mm
  • Colour
    Black
Control Hand Wheel - Hand Wheel Diameter - 130.0 mm | 5.118 in ; Overall Height - 116.0 mm | 4.567 in ; Maximum Bore Size - 16.0 mm | 0.63 in ;

491303

Price Range
$69.2134 - $62.4651

Stock Levels
Request the lead time here
Attributes
  • Hand Wheel Diameter
    130.0 mm
  • Hand Wheel Height
    50.0 mm
  • Handle Height
    66.0 mm
  • Overall Diameter
    13.0 mm
  • Overall Height
    116.0 mm