Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
$132.3458 - $146.6436 Request the lead time here
0.6
30.0
600.0
$185.0094 - $204.9966 Request the lead time here
0.6
30.0
1000.0
$324.4534 - $359.5051 Request the lead time here
0.6
30.0
1400.0
$368.3397 - $408.1326 Request the lead time here
0.6
30.0
1750.0
$465.8055 - $516.1279 Request the lead time here
0.6
30.0
2250.0
$534.8787 - $592.6634 Request the lead time here
0.6
30.0
2800.0
$572.5828 - $634.4408 Request the lead time here
0.6
30.0
3100.0
$641.5034 - $710.8071 Request the lead time here
0.6
30.0
3650.0
$215.6153 - $238.909 Request the lead time here
0.6
40.0
700.0
$1,089.8307 - $1,207.5687 Request the lead time here
0.6
40.0
4000.0
$798.4256 - $884.6821 Request the lead time here
0.6
30.0
4900.0
$157.4565 - $174.4669 Request the lead time here
0.6
30.0
800.0
$305.6014 - $338.6165 Request the lead time here
0.6
30.0
1250.0
$380.9332 - $422.0866 Request the lead time here
0.6
30.0
1850.0
$1,508.926 - $1,671.9401 Request the lead time here
0.6
40.0
5850.0
$795.22 - $881.1301 Request the lead time here
0.6
40.0
2700.0
$897.2652 - $994.1996 Request the lead time here
0.6
40.0
3150.0
$749.9598 - $830.9805 Request the lead time here
0.6
40.0
2500.0
$840.5565 - $931.3645 Request the lead time here
0.6
40.0
2900.0
$1,429.6253 - $1,584.0724 Request the lead time here
0.6
40.0
5500.0
  • of 42
Hardened Hollow Shaft - 30.0; 600.0; 0.6; Steel

20290818

Price Range
$146.6436 - $132.3458

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 30.0; 1000.0; 0.6; Steel

20290894

Price Range
$204.9966 - $185.0094

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1000.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 30.0; 1400.0; 0.6; Steel

20290979

Price Range
$359.5051 - $324.4534

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1400.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 30.0; 1750.0; 0.6; Steel

20291044

Price Range
$408.1326 - $368.3397

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1750.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 30.0; 2250.0; 0.6; Steel

20291143

Price Range
$516.1279 - $465.8055

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2250.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 30.0; 2800.0; 0.6; Steel

20291259

Price Range
$592.6634 - $534.8787

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2800.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 30.0; 3100.0; 0.6; Steel

20291310

Price Range
$634.4408 - $572.5828

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3100.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 30.0; 3650.0; 0.6; Steel

20291426

Price Range
$710.8071 - $641.5034

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3650.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 700.0; 0.6; Steel

20292027

Price Range
$238.909 - $215.6153

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    700.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 4000.0; 0.6; Steel

20292683

Price Range
$1,207.5687 - $1,089.8307

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4000.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 30.0; 4900.0; 0.6; Steel

20291679

Price Range
$884.6821 - $798.4256

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4900.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 30.0; 800.0; 0.6; Steel

20290856

Price Range
$174.4669 - $157.4565

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    800.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 30.0; 1250.0; 0.6; Steel

20290948

Price Range
$338.6165 - $305.6014

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1250.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 30.0; 1850.0; 0.6; Steel

20291068

Price Range
$422.0866 - $380.9332

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 5850.0; 0.6; Steel

20293055

Price Range
$1,671.9401 - $1,508.926

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 2700.0; 0.6; Steel

20292423

Price Range
$881.1301 - $795.22

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2700.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 3150.0; 0.6; Steel

20292515

Price Range
$994.1996 - $897.2652

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3150.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 2500.0; 0.6; Steel

20292386

Price Range
$830.9805 - $749.9598

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 2900.0; 0.6; Steel

20292461

Price Range
$931.3645 - $840.5565

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2900.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 5500.0; 0.6; Steel

20292980

Price Range
$1,584.0724 - $1,429.6253

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099