Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
$332.5437 - $368.4695 Request the lead time here
0.4
12.0
2850.0
$293.3895 - $325.0853 Request the lead time here
0.4
12.0
2100.0
$374.3693 - $414.8136 Request the lead time here
0.4
12.0
3650.0
$400.4721 - $443.7364 Request the lead time here
0.4
12.0
4150.0
$227.2165 - $251.7635 Request the lead time here
0.4
12.0
1500.0
$224.6216 - $248.8882 Request the lead time here
0.4
12.0
1450.0
$232.4066 - $257.5143 Request the lead time here
0.4
12.0
1600.0
$327.2774 - $362.6342 Request the lead time here
0.4
12.0
2750.0
$40.2227 - $44.5681 Request the lead time here
0.4
12.0
200.0
$88.3832 - $97.9315 Request the lead time here
0.4
12.0
600.0
$356.1279 - $394.6015 Request the lead time here
0.4
12.0
3300.0
$67.9284 - $75.2669 Request the lead time here
0.4
12.0
350.0
$98.9159 - $109.6022 Request the lead time here
0.4
12.0
800.0
$216.7602 - $240.1775 Request the lead time here
0.4
12.0
1300.0
$206.3038 - $228.5915 Request the lead time here
0.4
12.0
1100.0
$309.0359 - $342.4221 Request the lead time here
0.4
12.0
2400.0
$295.9845 - $327.9607 Request the lead time here
0.4
12.0
2150.0
$311.631 - $345.2975 Request the lead time here
0.4
12.0
2450.0
$322.0873 - $356.8835 Request the lead time here
0.4
12.0
2650.0
$211.5702 - $234.4268 Request the lead time here
0.4
12.0
1200.0
  • of 42
Hardened Hollow Shaft - 12.0; 2850.0; 0.4; Steel

20286514

Price Range
$368.4695 - $332.5437

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2100.0; 0.4; Steel

20286361

Price Range
$325.0853 - $293.3895

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3650.0; 0.4; Steel

20286675

Price Range
$414.8136 - $374.3693

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4150.0; 0.4; Steel

20286774

Price Range
$443.7364 - $400.4721

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1500.0; 0.4; Steel

20286248

Price Range
$251.7635 - $227.2165

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1450.0; 0.4; Steel

20286231

Price Range
$248.8882 - $224.6216

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1600.0; 0.4; Steel

20286262

Price Range
$257.5143 - $232.4066

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2750.0; 0.4; Steel

20286491

Price Range
$362.6342 - $327.2774

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 200.0; 0.4; Steel

20285982

Price Range
$44.5681 - $40.2227

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 600.0; 0.4; Steel

20286064

Price Range
$97.9315 - $88.3832

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3300.0; 0.4; Steel

20286606

Price Range
$394.6015 - $356.1279

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 350.0; 0.4; Steel

20286019

Price Range
$75.2669 - $67.9284

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 800.0; 0.4; Steel

20286101

Price Range
$109.6022 - $98.9159

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1300.0; 0.4; Steel

20286200

Price Range
$240.1775 - $216.7602

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1100.0; 0.4; Steel

20286163

Price Range
$228.5915 - $206.3038

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2400.0; 0.4; Steel

20286422

Price Range
$342.4221 - $309.0359

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2150.0; 0.4; Steel

20286378

Price Range
$327.9607 - $295.9845

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2450.0; 0.4; Steel

20286439

Price Range
$345.2975 - $311.631

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2650.0; 0.4; Steel

20286477

Price Range
$356.8835 - $322.0873

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1200.0; 0.4; Steel

20286187

Price Range
$234.4268 - $211.5702

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099