Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
$1,225.7638 - $1,358.187 Request the lead time here
0.6
40.0
4600.0
$1,237.8994 - $1,371.6337 Request the lead time here
0.6
50.0
2750.0
$1,191.7233 - $1,320.469 Request the lead time here
0.6
40.0
4450.0
$579.2993 - $641.8829 Request the lead time here
0.6
40.0
1900.0
$817.9646 - $906.332 Request the lead time here
0.6
40.0
2800.0
$874.597 - $969.0826 Request the lead time here
0.6
40.0
3050.0
$1,033.1983 - $1,144.8181 Request the lead time here
0.6
40.0
3750.0
$1,123.7185 - $1,245.1175 Request the lead time here
0.6
40.0
4150.0
$1,157.7591 - $1,282.8356 Request the lead time here
0.6
40.0
4300.0
$1,316.3605 - $1,458.5711 Request the lead time here
0.6
40.0
5000.0
$274.7665 - $304.4503 Request the lead time here
0.6
40.0
950.0
$1,475.0381 - $1,634.3913 Request the lead time here
0.6
40.0
5700.0
$1,214.4679 - $1,345.6708 Request the lead time here
0.6
40.0
4550.0
$685.6187 - $759.6883 Request the lead time here
0.6
50.0
1400.0
$1,440.9976 - $1,596.6732 Request the lead time here
0.6
40.0
5550.0
$1,531.6705 - $1,697.1419 Request the lead time here
0.6
40.0
5950.0
$246.2976 - $272.9059 Request the lead time here
0.6
50.0
500.0
$1,046.2498 - $1,159.2795 Request the lead time here
0.6
50.0
2250.0
$800.6389 - $887.1346 Request the lead time here
0.6
50.0
1700.0
$178.7509 - $198.0618 Request the lead time here
0.6
30.0
950.0
  • of 42
Hardened Hollow Shaft - 40.0; 4600.0; 0.6; Steel

20292805

Price Range
$1,358.187 - $1,225.7638

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 50.0; 2750.0; 0.6; Steel

20293628

Price Range
$1,371.6337 - $1,237.8994

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2750.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 4450.0; 0.6; Steel

20292775

Price Range
$1,320.469 - $1,191.7233

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4450.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 1900.0; 0.6; Steel

20292263

Price Range
$641.8829 - $579.2993

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1900.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 2800.0; 0.6; Steel

20292447

Price Range
$906.332 - $817.9646

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2800.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 3050.0; 0.6; Steel

20292492

Price Range
$969.0826 - $874.597

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3050.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 3750.0; 0.6; Steel

20292638

Price Range
$1,144.8181 - $1,033.1983

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3750.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 4150.0; 0.6; Steel

20292713

Price Range
$1,245.1175 - $1,123.7185

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4150.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 4300.0; 0.6; Steel

20292744

Price Range
$1,282.8356 - $1,157.7591

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4300.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 5000.0; 0.6; Steel

20292881

Price Range
$1,458.5711 - $1,316.3605

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5000.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 950.0; 0.6; Steel

20292072

Price Range
$304.4503 - $274.7665

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    950.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 5700.0; 0.6; Steel

20293024

Price Range
$1,634.3913 - $1,475.0381

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5700.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 4550.0; 0.6; Steel

20292799

Price Range
$1,345.6708 - $1,214.4679

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4550.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 50.0; 1400.0; 0.6; Steel

20293352

Price Range
$759.6883 - $685.6187

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1400.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 5550.0; 0.6; Steel

20292997

Price Range
$1,596.6732 - $1,440.9976

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5550.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 5950.0; 0.6; Steel

20293079

Price Range
$1,697.1419 - $1,531.6705

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5950.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 50.0; 500.0; 0.6; Steel

20293178

Price Range
$272.9059 - $246.2976

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 50.0; 2250.0; 0.6; Steel

20293529

Price Range
$1,159.2795 - $1,046.2498

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2250.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 50.0; 1700.0; 0.6; Steel

20293413

Price Range
$887.1346 - $800.6389

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1700.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 30.0; 950.0; 0.6; Steel

20290887

Price Range
$198.0618 - $178.7509

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    950.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099