Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
$88.3832 - $97.9315 Request the lead time here
0.4
12.0
600.0
$366.5079 - $406.103 Request the lead time here
0.4
12.0
3500.0
$245.458 - $271.9757 Request the lead time here
0.4
12.0
1850.0
$65.257 - $72.307 Request the lead time here
0.4
12.0
300.0
$211.5702 - $234.4268 Request the lead time here
0.4
12.0
1200.0
$237.673 - $263.3496 Request the lead time here
0.4
12.0
1700.0
$240.268 - $266.2249 Request the lead time here
0.4
12.0
1750.0
$67.9284 - $75.2669 Request the lead time here
0.4
12.0
350.0
$397.8771 - $440.8611 Request the lead time here
0.4
12.0
4100.0
$253.3957 - $280.7708 Request the lead time here
0.4
12.0
2000.0
$332.5437 - $368.4695 Request the lead time here
0.4
12.0
2850.0
$293.3895 - $325.0853 Request the lead time here
0.4
12.0
2100.0
$327.2774 - $362.6342 Request the lead time here
0.4
12.0
2750.0
$361.3179 - $400.3522 Request the lead time here
0.4
12.0
3400.0
$229.8116 - $254.6388 Request the lead time here
0.4
12.0
1550.0
$403.0672 - $446.6118 Request the lead time here
0.4
12.0
4200.0
$309.0359 - $342.4221 Request the lead time here
0.4
12.0
2400.0
$322.0873 - $356.8835 Request the lead time here
0.4
12.0
2650.0
$348.2665 - $385.8909 Request the lead time here
0.4
12.0
3150.0
$376.9643 - $417.689 Request the lead time here
0.4
12.0
3700.0
  • of 42
Hardened Hollow Shaft - 12.0; 600.0; 0.4; Steel

20286064

Price Range
$97.9315 - $88.3832

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3500.0; 0.4; Steel

20286644

Price Range
$406.103 - $366.5079

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1850.0; 0.4; Steel

20286316

Price Range
$271.9757 - $245.458

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 300.0; 0.4; Steel

20286002

Price Range
$72.307 - $65.257

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1200.0; 0.4; Steel

20286187

Price Range
$234.4268 - $211.5702

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1700.0; 0.4; Steel

20286286

Price Range
$263.3496 - $237.673

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1750.0; 0.4; Steel

20286293

Price Range
$266.2249 - $240.268

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 350.0; 0.4; Steel

20286019

Price Range
$75.2669 - $67.9284

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4100.0; 0.4; Steel

20286767

Price Range
$440.8611 - $397.8771

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2000.0; 0.4; Steel

20286347

Price Range
$280.7708 - $253.3957

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2850.0; 0.4; Steel

20286514

Price Range
$368.4695 - $332.5437

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2100.0; 0.4; Steel

20286361

Price Range
$325.0853 - $293.3895

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2750.0; 0.4; Steel

20286491

Price Range
$362.6342 - $327.2774

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3400.0; 0.4; Steel

20286620

Price Range
$400.3522 - $361.3179

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1550.0; 0.4; Steel

20286255

Price Range
$254.6388 - $229.8116

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4200.0; 0.4; Steel

20286781

Price Range
$446.6118 - $403.0672

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2400.0; 0.4; Steel

20286422

Price Range
$342.4221 - $309.0359

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2650.0; 0.4; Steel

20286477

Price Range
$356.8835 - $322.0873

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3150.0; 0.4; Steel

20286576

Price Range
$385.8909 - $348.2665

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3700.0; 0.4; Steel

20286682

Price Range
$417.689 - $376.9643

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099