Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
$1,487.1736 - $1,647.8377 Request the lead time here
0.6
50.0
3400.0
$1,418.3293 - $1,571.556 Request the lead time here
0.6
40.0
5450.0
$1,508.926 - $1,671.9401 Request the lead time here
0.6
40.0
5850.0
$145.4736 - $161.1895 Request the lead time here
0.6
50.0
250.0
$1,774.6861 - $1,966.4113 Request the lead time here
0.6
50.0
4150.0
$2,100.6661 - $2,327.6079 Request the lead time here
0.6
50.0
5000.0
$2,254.0774 - $2,497.5927 Request the lead time here
0.6
50.0
5400.0
$2,349.8641 - $2,603.7275 Request the lead time here
0.6
50.0
5650.0
$1,506.3309 - $1,669.0647 Request the lead time here
0.6
50.0
3450.0
$704.6234 - $780.7461 Request the lead time here
0.6
40.0
2300.0
$117.31 - $129.9834 Request the lead time here
0.6
30.0
500.0
$157.4565 - $174.4669 Request the lead time here
0.6
30.0
800.0
$1,282.3963 - $1,420.9377 Request the lead time here
0.6
40.0
4850.0
$1,429.6253 - $1,584.0724 Request the lead time here
0.6
40.0
5500.0
$1,452.2935 - $1,609.1895 Request the lead time here
0.6
40.0
5600.0
$68.1573 - $75.5206 Request the lead time here
0.6
50.0
100.0
$287.2073 - $318.2352 Request the lead time here
0.6
50.0
600.0
$385.4364 - $427.0763 Request the lead time here
0.6
50.0
850.0
$1,214.4679 - $1,345.6708 Request the lead time here
0.6
40.0
4550.0
$666.614 - $738.6305 Request the lead time here
0.6
30.0
3850.0
  • of 42
Hardened Hollow Shaft - 50.0; 3400.0; 0.6; Steel

20293758

Price Range
$1,647.8377 - $1,487.1736

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3400.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 5450.0; 0.6; Steel

20292973

Price Range
$1,571.556 - $1,418.3293

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5450.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 5850.0; 0.6; Steel

20293055

Price Range
$1,671.9401 - $1,508.926

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 50.0; 250.0; 0.6; Steel

20293123

Price Range
$161.1895 - $145.4736

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    250.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 50.0; 4150.0; 0.6; Steel

20293901

Price Range
$1,966.4113 - $1,774.6861

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4150.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 50.0; 5000.0; 0.6; Steel

20294076

Price Range
$2,327.6079 - $2,100.6661

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5000.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 50.0; 5400.0; 0.6; Steel

20294151

Price Range
$2,497.5927 - $2,254.0774

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5400.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 50.0; 5650.0; 0.6; Steel

20294205

Price Range
$2,603.7275 - $2,349.8641

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5650.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 50.0; 3450.0; 0.6; Steel

20293765

Price Range
$1,669.0647 - $1,506.3309

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3450.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 2300.0; 0.6; Steel

20292348

Price Range
$780.7461 - $704.6234

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2300.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 30.0; 500.0; 0.6; Steel

20290795

Price Range
$129.9834 - $117.31

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 30.0; 800.0; 0.6; Steel

20290856

Price Range
$174.4669 - $157.4565

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    800.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 4850.0; 0.6; Steel

20292850

Price Range
$1,420.9377 - $1,282.3963

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 5500.0; 0.6; Steel

20292980

Price Range
$1,584.0724 - $1,429.6253

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 5600.0; 0.6; Steel

20293000

Price Range
$1,609.1895 - $1,452.2935

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 50.0; 100.0; 0.6; Steel

20293093

Price Range
$75.5206 - $68.1573

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    100.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 50.0; 600.0; 0.6; Steel

20293192

Price Range
$318.2352 - $287.2073

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 50.0; 850.0; 0.6; Steel

20293246

Price Range
$427.0763 - $385.4364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 40.0; 4550.0; 0.6; Steel

20292799

Price Range
$1,345.6708 - $1,214.4679

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4550.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 30.0; 3850.0; 0.6; Steel

20291464

Price Range
$738.6305 - $666.614

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099