Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
$2,588.279 - $2,867.8991 Request the lead time here
1.5
40.0
2750.0
$2,675.4616 - $2,964.5004 Request the lead time here
1.5
40.0
2850.0
$3,286.2118 - $3,641.2319 Request the lead time here
1.5
40.0
3550.0
$3,678.8088 - $4,076.2425 Request the lead time here
1.5
40.0
4000.0
$3,765.9915 - $4,172.8438 Request the lead time here
1.5
40.0
4100.0
$4,245.9284 - $4,704.6299 Request the lead time here
1.5
40.0
4650.0
$4,551.2641 - $5,042.952 Request the lead time here
1.5
40.0
5000.0
$5,031.044 - $5,574.5639 Request the lead time here
1.5
40.0
5550.0
$5,336.5369 - $5,913.0603 Request the lead time here
1.5
40.0
5900.0
$245.1962 - $271.6855 Request the lead time here
1.5
50.0
150.0
$1,348.2257 - $1,493.8789 Request the lead time here
1.5
50.0
900.0
$1,654.662 - $1,833.4206 Request the lead time here
1.5
50.0
1050.0
$2,584.1125 - $2,863.2825 Request the lead time here
1.5
50.0
1700.0
$3,120.2581 - $3,457.3498 Request the lead time here
1.5
50.0
2050.0
$3,477.6363 - $3,853.3366 Request the lead time here
1.5
50.0
2300.0
$4,407.0079 - $4,883.1113 Request the lead time here
1.5
50.0
2950.0
$4,621.5448 - $5,120.8254 Request the lead time here
1.5
50.0
3100.0
$5,336.5369 - $5,913.0603 Request the lead time here
1.5
50.0
3600.0
$6,051.4504 - $6,705.2081 Request the lead time here
1.5
50.0
4100.0
$2,941.4905 - $3,259.2692 Request the lead time here
1.5
50.0
1950.0
  • of 62
Hardened Shaft - 40.0; 2750.0; 1.5; Stainless Steel

20304331

Price Range
$2,867.8991 - $2,588.279

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2750.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 40.0; 2850.0; 1.5; Stainless Steel

20304355

Price Range
$2,964.5004 - $2,675.4616

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2850.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 40.0; 3550.0; 1.5; Stainless Steel

20304492

Price Range
$3,641.2319 - $3,286.2118

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 40.0; 4000.0; 1.5; Stainless Steel

20304584

Price Range
$4,076.2425 - $3,678.8088

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 40.0; 4100.0; 1.5; Stainless Steel

20304607

Price Range
$4,172.8438 - $3,765.9915

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4100.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 40.0; 4650.0; 1.5; Stainless Steel

20304713

Price Range
$4,704.6299 - $4,245.9284

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4650.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 40.0; 5000.0; 1.5; Stainless Steel

20304782

Price Range
$5,042.952 - $4,551.2641

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5000.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 40.0; 5550.0; 1.5; Stainless Steel

20304898

Price Range
$5,574.5639 - $5,031.044

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 40.0; 5900.0; 1.5; Stainless Steel

20304966

Price Range
$5,913.0603 - $5,336.5369

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5900.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 50.0; 150.0; 1.5; Stainless Steel

20305000

Price Range
$271.6855 - $245.1962

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    150.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft - 50.0; 900.0; 1.5; Stainless Steel

20305154

Price Range
$1,493.8789 - $1,348.2257

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    900.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft - 50.0; 1050.0; 1.5; Stainless Steel

20305178

Price Range
$1,833.4206 - $1,654.662

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1050.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft - 50.0; 1700.0; 1.5; Stainless Steel

20305307

Price Range
$2,863.2825 - $2,584.1125

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1700.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft - 50.0; 2050.0; 1.5; Stainless Steel

20305376

Price Range
$3,457.3498 - $3,120.2581

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2050.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft - 50.0; 2300.0; 1.5; Stainless Steel

20305420

Price Range
$3,853.3366 - $3,477.6363

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2300.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft - 50.0; 2950.0; 1.5; Stainless Steel

20305550

Price Range
$4,883.1113 - $4,407.0079

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2950.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft - 50.0; 3100.0; 1.5; Stainless Steel

20305581

Price Range
$5,120.8254 - $4,621.5448

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3100.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft - 50.0; 3600.0; 1.5; Stainless Steel

20305680

Price Range
$5,913.0603 - $5,336.5369

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3600.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft - 50.0; 4100.0; 1.5; Stainless Steel

20305789

Price Range
$6,705.2081 - $6,051.4504

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4100.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000
Hardened Shaft - 50.0; 1950.0; 1.5; Stainless Steel

20305352

Price Range
$3,259.2692 - $2,941.4905

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1950.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7215508000