Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
$250.4954 - $277.5572 Request the lead time here
0.4
6.0
1200.0
$42.4361 - $47.0206 Request the lead time here
0.4
6.0
150.0
$369.9425 - $409.9086 Request the lead time here
0.4
6.0
2200.0
$120.6683 - $133.7044 Request the lead time here
0.4
6.0
750.0
$107.9221 - $119.5813 Request the lead time here
0.4
6.0
600.0
$305.6014 - $338.6165 Request the lead time here
0.4
6.0
1850.0
$131.6589 - $145.8825 Request the lead time here
0.4
6.0
850.0
$382.6123 - $423.9471 Request the lead time here
0.4
6.0
2350.0
$391.0843 - $433.3344 Request the lead time here
0.4
6.0
2450.0
$46.7866 - $51.8411 Request the lead time here
0.4
6.0
200.0
$124.866 - $138.3557 Request the lead time here
0.4
6.0
800.0
$242.0235 - $268.17 Request the lead time here
0.4
6.0
1100.0
$280.1854 - $310.4547 Request the lead time here
0.4
6.0
1550.0
$357.1964 - $395.7855 Request the lead time here
0.4
6.0
2050.0
$378.4144 - $419.2959 Request the lead time here
0.4
6.0
2300.0
$103.6479 - $114.8454 Request the lead time here
0.4
6.0
550.0
$297.1294 - $329.2293 Request the lead time here
0.4
6.0
1750.0
$259.0437 - $287.029 Request the lead time here
0.4
6.0
1300.0
$144.3287 - $159.9209 Request the lead time here
0.4
6.0
1000.0
$386.9627 - $428.7676 Request the lead time here
0.4
6.0
2400.0
  • of 62
Hardened Shaft - 6.0; 1200.0; 0.4; Stainless Steel

20294502

Price Range
$277.5572 - $250.4954

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 150.0; 0.4; Stainless Steel

20294298

Price Range
$47.0206 - $42.4361

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    150.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 2200.0; 0.4; Stainless Steel

20294700

Price Range
$409.9086 - $369.9425

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 750.0; 0.4; Stainless Steel

20294410

Price Range
$133.7044 - $120.6683

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 600.0; 0.4; Stainless Steel

20294380

Price Range
$119.5813 - $107.9221

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    600.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1850.0; 0.4; Stainless Steel

20294632

Price Range
$338.6165 - $305.6014

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1850.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 850.0; 0.4; Stainless Steel

20294434

Price Range
$145.8825 - $131.6589

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    850.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 2350.0; 0.4; Stainless Steel

20294731

Price Range
$423.9471 - $382.6123

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2350.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 2450.0; 0.4; Stainless Steel

20294755

Price Range
$433.3344 - $391.0843

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2450.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 200.0; 0.4; Stainless Steel

20294304

Price Range
$51.8411 - $46.7866

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 800.0; 0.4; Stainless Steel

20294427

Price Range
$138.3557 - $124.866

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    800.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1100.0; 0.4; Stainless Steel

20294489

Price Range
$268.17 - $242.0235

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1550.0; 0.4; Stainless Steel

20294571

Price Range
$310.4547 - $280.1854

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1550.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 2050.0; 0.4; Stainless Steel

20294670

Price Range
$395.7855 - $357.1964

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2050.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 2300.0; 0.4; Stainless Steel

20294724

Price Range
$419.2959 - $378.4144

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2300.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 550.0; 0.4; Stainless Steel

20294373

Price Range
$114.8454 - $103.6479

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    550.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1750.0; 0.4; Stainless Steel

20294618

Price Range
$329.2293 - $297.1294

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1300.0; 0.4; Stainless Steel

20294526

Price Range
$287.029 - $259.0437

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1300.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1000.0; 0.4; Stainless Steel

20294465

Price Range
$159.9209 - $144.3287

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1000.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 2400.0; 0.4; Stainless Steel

20294748

Price Range
$428.7676 - $386.9627

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2400.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900