Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
$107.9221 - $119.5813 Request the lead time here
0.4
6.0
600.0
$131.6589 - $145.8825 Request the lead time here
0.4
6.0
850.0
$70.8286 - $78.4805 Request the lead time here
0.4
6.0
250.0
$112.1963 - $124.3172 Request the lead time here
0.4
6.0
650.0
$250.4954 - $277.5572 Request the lead time here
0.4
6.0
1200.0
$361.5468 - $400.606 Request the lead time here
0.4
6.0
2100.0
$96.9315 - $107.4033 Request the lead time here
0.4
6.0
500.0
$144.3287 - $159.9209 Request the lead time here
0.4
6.0
1000.0
$254.6932 - $282.2086 Request the lead time here
0.4
6.0
1250.0
$301.251 - $333.7961 Request the lead time here
0.4
6.0
1800.0
$318.2712 - $352.6551 Request the lead time here
0.4
6.0
2000.0
$403.7541 - $447.3729 Request the lead time here
0.4
6.0
2600.0
$399.6325 - $442.8061 Request the lead time here
0.4
6.0
2550.0
$46.7866 - $51.8411 Request the lead time here
0.4
6.0
200.0
$38.3146 - $42.4539 Request the lead time here
0.4
6.0
100.0
$103.6479 - $114.8454 Request the lead time here
0.4
6.0
550.0
$120.6683 - $133.7044 Request the lead time here
0.4
6.0
750.0
$259.0437 - $287.029 Request the lead time here
0.4
6.0
1300.0
$267.5157 - $296.4162 Request the lead time here
0.4
6.0
1400.0
$309.7991 - $343.2677 Request the lead time here
0.4
6.0
1900.0
  • of 62
Hardened Shaft - 6.0; 600.0; 0.4; Stainless Steel

20294380

Price Range
$119.5813 - $107.9221

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    600.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 850.0; 0.4; Stainless Steel

20294434

Price Range
$145.8825 - $131.6589

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    850.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 250.0; 0.4; Stainless Steel

20294311

Price Range
$78.4805 - $70.8286

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    250.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 650.0; 0.4; Stainless Steel

20294397

Price Range
$124.3172 - $112.1963

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    650.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1200.0; 0.4; Stainless Steel

20294502

Price Range
$277.5572 - $250.4954

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 2100.0; 0.4; Stainless Steel

20294687

Price Range
$400.606 - $361.5468

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 500.0; 0.4; Stainless Steel

20294366

Price Range
$107.4033 - $96.9315

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    500.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1000.0; 0.4; Stainless Steel

20294465

Price Range
$159.9209 - $144.3287

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1000.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1250.0; 0.4; Stainless Steel

20294519

Price Range
$282.2086 - $254.6932

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1250.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1800.0; 0.4; Stainless Steel

20294625

Price Range
$333.7961 - $301.251

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1800.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 2000.0; 0.4; Stainless Steel

20294663

Price Range
$352.6551 - $318.2712

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2000.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 2600.0; 0.4; Stainless Steel

20294786

Price Range
$447.3729 - $403.7541

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2600.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 2550.0; 0.4; Stainless Steel

20294779

Price Range
$442.8061 - $399.6325

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2550.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 200.0; 0.4; Stainless Steel

20294304

Price Range
$51.8411 - $46.7866

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 100.0; 0.4; Stainless Steel

20294281

Price Range
$42.4539 - $38.3146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 550.0; 0.4; Stainless Steel

20294373

Price Range
$114.8454 - $103.6479

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    550.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 750.0; 0.4; Stainless Steel

20294410

Price Range
$133.7044 - $120.6683

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1300.0; 0.4; Stainless Steel

20294526

Price Range
$287.029 - $259.0437

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1300.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1400.0; 0.4; Stainless Steel

20294540

Price Range
$296.4162 - $267.5157

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1400.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 1900.0; 0.4; Stainless Steel

20294649

Price Range
$343.2677 - $309.7991

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    1900.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900