Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
$683.4053 - $757.2358 Request the lead time here
0.4
10.0
5900.0
$95.9393 - $106.3039 Request the lead time here
0.6
12.0
400.0
$152.7243 - $169.2236 Request the lead time here
0.6
12.0
900.0
$262.7072 - $291.0884 Request the lead time here
0.6
12.0
1100.0
$657.8368 - $728.9049 Request the lead time here
0.4
10.0
5600.0
$45.3364 - $50.2343 Request the lead time here
0.6
12.0
150.0
$86.0171 - $95.3099 Request the lead time here
0.6
12.0
350.0
$140.0545 - $155.1851 Request the lead time here
0.6
12.0
800.0
$304.1512 - $337.0097 Request the lead time here
0.6
12.0
1500.0
$319.7213 - $354.2619 Request the lead time here
0.6
12.0
1650.0
$411.3102 - $455.7453 Request the lead time here
0.6
12.0
2200.0
$437.184 - $484.4144 Request the lead time here
0.6
12.0
2450.0
Request the lead time here
0.6
12.0
3000.0
$530.2993 - $587.5893 Request the lead time here
0.6
12.0
3350.0
$556.2494 - $616.3429 Request the lead time here
0.6
12.0
3600.0
$618.3009 - $685.098 Request the lead time here
0.6
12.0
4200.0
$644.3274 - $713.9361 Request the lead time here
0.6
12.0
4450.0
$446.1902 - $494.3936 Request the lead time here
0.4
6.0
3100.0
$119.218 - $132.0976 Request the lead time here
0.6
12.0
600.0
$267.8973 - $296.8392 Request the lead time here
0.6
12.0
1150.0
  • of 62
Hardened Shaft - 10.0; 5900.0; 0.4; Stainless Steel

20297824

Price Range
$757.2358 - $683.4053

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5900.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 400.0; 0.6; Stainless Steel

20297916

Price Range
$106.3039 - $95.9393

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    400.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 900.0; 0.6; Stainless Steel

20298012

Price Range
$169.2236 - $152.7243

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    900.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 1100.0; 0.6; Stainless Steel

20298050

Price Range
$291.0884 - $262.7072

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1100.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 10.0; 5600.0; 0.4; Stainless Steel

20297763

Price Range
$728.9049 - $657.8368

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5600.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 150.0; 0.6; Stainless Steel

20297862

Price Range
$50.2343 - $45.3364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    150.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 350.0; 0.6; Stainless Steel

20297909

Price Range
$95.3099 - $86.0171

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    350.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 800.0; 0.6; Stainless Steel

20297992

Price Range
$155.1851 - $140.0545

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    800.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 1500.0; 0.6; Stainless Steel

20298135

Price Range
$337.0097 - $304.1512

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1500.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 1650.0; 0.6; Stainless Steel

20298166

Price Range
$354.2619 - $319.7213

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1650.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 2200.0; 0.6; Stainless Steel

20298272

Price Range
$455.7453 - $411.3102

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2200.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 2450.0; 0.6; Stainless Steel

20298326

Price Range
$484.4144 - $437.184

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2450.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 3000.0; 0.6; Stainless Steel

20298432


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3000.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 3350.0; 0.6; Stainless Steel

20298500

Price Range
$587.5893 - $530.2993

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3350.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 3600.0; 0.6; Stainless Steel

20298555

Price Range
$616.3429 - $556.2494

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3600.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 4200.0; 0.6; Stainless Steel

20298678

Price Range
$685.098 - $618.3009

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4200.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 4450.0; 0.6; Stainless Steel

20298722

Price Range
$713.9361 - $644.3274

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4450.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 3100.0; 0.4; Stainless Steel

20294885

Price Range
$494.3936 - $446.1902

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 600.0; 0.6; Stainless Steel

20297954

Price Range
$132.0976 - $119.218

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    600.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 1150.0; 0.6; Stainless Steel

20298067

Price Range
$296.8392 - $267.8973

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1150.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900