Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
$674.857 - $747.764 Request the lead time here
0.4
10.0
5800.0
$40.1464 - $44.4836 Request the lead time here
0.6
12.0
100.0
$454.5858 - $503.6962 Request the lead time here
0.4
6.0
3200.0
$501.2198 - $555.3682 Request the lead time here
0.4
6.0
3750.0
$535.0314 - $592.8325 Request the lead time here
0.4
6.0
4150.0
$556.2494 - $616.3429 Request the lead time here
0.4
6.0
4400.0
$615.6296 - $682.1381 Request the lead time here
0.4
6.0
5100.0
$624.1015 - $691.5253 Request the lead time here
0.4
6.0
5200.0
$679.0549 - $752.4154 Request the lead time here
0.4
6.0
5850.0
$79.3006 - $87.8677 Request the lead time here
0.4
8.0
350.0
$103.6479 - $114.8454 Request the lead time here
0.4
8.0
550.0
$140.0545 - $155.1851 Request the lead time here
0.4
8.0
950.0
$267.5157 - $296.4162 Request the lead time here
0.4
8.0
1400.0
$309.7991 - $343.2677 Request the lead time here
0.4
8.0
1900.0
$378.4144 - $419.2959 Request the lead time here
0.4
8.0
2300.0
$391.0843 - $433.3344 Request the lead time here
0.4
8.0
2450.0
$450.3881 - $499.0449 Request the lead time here
0.4
8.0
3150.0
$458.86 - $508.4321 Request the lead time here
0.4
8.0
3250.0
$505.494 - $560.1042 Request the lead time here
0.4
8.0
3800.0
$539.3818 - $597.653 Request the lead time here
0.4
8.0
4200.0
  • of 62
Hardened Shaft - 10.0; 5800.0; 0.4; Stainless Steel

20297800

Price Range
$747.764 - $674.857

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5800.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 100.0; 0.6; Stainless Steel

20297855

Price Range
$44.4836 - $40.1464

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    100.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 3200.0; 0.4; Stainless Steel

20294908

Price Range
$503.6962 - $454.5858

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 3750.0; 0.4; Stainless Steel

20295011

Price Range
$555.3682 - $501.2198

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 4150.0; 0.4; Stainless Steel

20295097

Price Range
$592.8325 - $535.0314

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    4150.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 4400.0; 0.4; Stainless Steel

20295141

Price Range
$616.3429 - $556.2494

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    4400.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 5100.0; 0.4; Stainless Steel

20295288

Price Range
$682.1381 - $615.6296

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5100.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 5200.0; 0.4; Stainless Steel

20295301

Price Range
$691.5253 - $624.1015

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 5850.0; 0.4; Stainless Steel

20295431

Price Range
$752.4154 - $679.0549

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5850.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 350.0; 0.4; Stainless Steel

20295523

Price Range
$87.8677 - $79.3006

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    350.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 550.0; 0.4; Stainless Steel

20295561

Price Range
$114.8454 - $103.6479

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    550.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 950.0; 0.4; Stainless Steel

20295646

Price Range
$155.1851 - $140.0545

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    950.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 1400.0; 0.4; Stainless Steel

20295738

Price Range
$296.4162 - $267.5157

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1400.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 1900.0; 0.4; Stainless Steel

20295837

Price Range
$343.2677 - $309.7991

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1900.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 2300.0; 0.4; Stainless Steel

20295912

Price Range
$419.2959 - $378.4144

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2300.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 2450.0; 0.4; Stainless Steel

20295943

Price Range
$433.3344 - $391.0843

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2450.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 3150.0; 0.4; Stainless Steel

20296087

Price Range
$499.0449 - $450.3881

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3150.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 3250.0; 0.4; Stainless Steel

20296100

Price Range
$508.4321 - $458.86

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3250.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 3800.0; 0.4; Stainless Steel

20296216

Price Range
$560.1042 - $505.494

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3800.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 4200.0; 0.4; Stainless Steel

20296292

Price Range
$597.653 - $539.3818

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    4200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900