Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
$988.854 - $1,095.6832 Request the lead time here
1.5
30.0
1700.0
$1,369.3292 - $1,517.2624 Request the lead time here
1.5
30.0
2400.0
$1,492.9742 - $1,654.265 Request the lead time here
1.5
30.0
2650.0
$1,690.5772 - $1,873.2156 Request the lead time here
1.5
30.0
3050.0
$1,814.0694 - $2,010.0492 Request the lead time here
1.5
30.0
3300.0
$2,085.9356 - $2,311.286 Request the lead time here
1.5
30.0
3850.0
$2,308.1911 - $2,557.5525 Request the lead time here
1.5
30.0
4300.0
$2,431.6834 - $2,694.386 Request the lead time here
1.5
30.0
4550.0
$695.9988 - $771.1897 Request the lead time here
0.6
12.0
4950.0
$742.6327 - $822.8618 Request the lead time here
0.6
12.0
5400.0
$799.4941 - $885.8661 Request the lead time here
0.6
12.0
5950.0
$62.7383 - $69.5161 Request the lead time here
0.6
16.0
200.0
$188.8256 - $209.2251 Request the lead time here
0.6
16.0
800.0
$199.6636 - $221.234 Request the lead time here
0.6
16.0
850.0
$404.1356 - $447.7958 Request the lead time here
0.6
16.0
1550.0
$461.8366 - $511.7303 Request the lead time here
0.6
16.0
1900.0
$545.8694 - $604.8414 Request the lead time here
0.6
16.0
2200.0
$620.0564 - $687.043 Request the lead time here
0.6
16.0
2650.0
$686.0002 - $760.1111 Request the lead time here
0.6
16.0
3050.0
$768.2776 - $851.2771 Request the lead time here
0.6
16.0
3550.0
  • of 62
Hardened Shaft - 30.0; 1700.0; 1.5; Stainless Steel

20302931

Price Range
$1,095.6832 - $988.854

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1700.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 30.0; 2400.0; 1.5; Stainless Steel

20303075

Price Range
$1,517.2624 - $1,369.3292

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2400.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 30.0; 2650.0; 1.5; Stainless Steel

20303129

Price Range
$1,654.265 - $1,492.9742

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2650.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 30.0; 3050.0; 1.5; Stainless Steel

20303204

Price Range
$1,873.2156 - $1,690.5772

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3050.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 30.0; 3300.0; 1.5; Stainless Steel

20303259

Price Range
$2,010.0492 - $1,814.0694

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3300.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 30.0; 3850.0; 1.5; Stainless Steel

20303365

Price Range
$2,311.286 - $2,085.9356

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3850.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 30.0; 4300.0; 1.5; Stainless Steel

20303457

Price Range
$2,557.5525 - $2,308.1911

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4300.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 30.0; 4550.0; 1.5; Stainless Steel

20303501

Price Range
$2,694.386 - $2,431.6834

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4550.0
  • Depth of hardness min
    1.5
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 4950.0; 0.6; Stainless Steel

20298821

Price Range
$771.1897 - $695.9988

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4950.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 5400.0; 0.6; Stainless Steel

20298913

Price Range
$822.8618 - $742.6327

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5400.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 5950.0; 0.6; Stainless Steel

20299026

Price Range
$885.8661 - $799.4941

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5950.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 16.0; 200.0; 0.6; Stainless Steel

20299064

Price Range
$69.5161 - $62.7383

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    200.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 16.0; 800.0; 0.6; Stainless Steel

20299187

Price Range
$209.2251 - $188.8256

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    800.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 16.0; 850.0; 0.6; Stainless Steel

20299194

Price Range
$221.234 - $199.6636

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    850.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 16.0; 1550.0; 0.6; Stainless Steel

20299330

Price Range
$447.7958 - $404.1356

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1550.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 16.0; 1900.0; 0.6; Stainless Steel

20299408

Price Range
$511.7303 - $461.8366

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1900.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 16.0; 2200.0; 0.6; Stainless Steel

20299460

Price Range
$604.8414 - $545.8694

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2200.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 16.0; 2650.0; 0.6; Stainless Steel

20299552

Price Range
$687.043 - $620.0564

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2650.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 16.0; 3050.0; 0.6; Stainless Steel

20299637

Price Range
$760.1111 - $686.0002

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3050.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 16.0; 3550.0; 0.6; Stainless Steel

20299736

Price Range
$851.2771 - $768.2776

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3550.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900