Menu Search

Hardened Stainless Shafts

In production

These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.

These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.

  • Suited for applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance.
  • It provides smooth and precise linear motion when used in conjunction with a linear ball bushing.
  • It's found in applications like food processing equipment, automotive systems, and medical devices.
Material: Stainless Steel Series Code: , SRL177260, SRL177250, SRL177240, SRL177230, SRL177225, SRL177220, SRL177216, SRL177212, SRL177210, SRL177208, SRL177206

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,230 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
$124.4844 - $137.9329 Request the lead time here
0.6
12.0
650.0
$539.3818 - $597.653 Request the lead time here
0.4
6.0
4200.0
$568.9955 - $630.4659 Request the lead time here
0.4
6.0
4550.0
$611.2791 - $677.3176 Request the lead time here
0.4
6.0
5050.0
$653.7152 - $724.3382 Request the lead time here
0.4
6.0
5550.0
$540.6793 - $599.0907 Request the lead time here
0.6
12.0
3450.0
$592.5033 - $656.5134 Request the lead time here
0.6
12.0
3950.0
$628.7573 - $696.6839 Request the lead time here
0.6
12.0
4300.0
$107.9221 - $119.5813 Request the lead time here
0.4
8.0
600.0
$237.7493 - $263.4341 Request the lead time here
0.4
8.0
1050.0
$288.581 - $319.7575 Request the lead time here
0.4
8.0
1650.0
$297.1294 - $329.2293 Request the lead time here
0.4
8.0
1750.0
$369.9425 - $409.9086 Request the lead time here
0.4
8.0
2200.0
$408.0282 - $452.1088 Request the lead time here
0.4
8.0
2650.0
$437.7182 - $485.0064 Request the lead time here
0.4
8.0
3000.0
$484.2759 - $536.5938 Request the lead time here
0.4
8.0
3550.0
$509.6154 - $564.6709 Request the lead time here
0.4
8.0
3850.0
$543.5797 - $602.3043 Request the lead time here
0.4
8.0
4250.0
$560.5236 - $621.0788 Request the lead time here
0.4
8.0
4450.0
$619.7511 - $686.7048 Request the lead time here
0.4
8.0
5150.0
  • of 62
Hardened Shaft - 12.0; 650.0; 0.6; Stainless Steel

20297961

Price Range
$137.9329 - $124.4844

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    650.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 4200.0; 0.4; Stainless Steel

20295103

Price Range
$597.653 - $539.3818

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    4200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 4550.0; 0.4; Stainless Steel

20295172

Price Range
$630.4659 - $568.9955

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    4550.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 5050.0; 0.4; Stainless Steel

20295271

Price Range
$677.3176 - $611.2791

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5050.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 6.0; 5550.0; 0.4; Stainless Steel

20295370

Price Range
$724.3382 - $653.7152

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    5550.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 3450.0; 0.6; Stainless Steel

20298524

Price Range
$599.0907 - $540.6793

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3450.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 3950.0; 0.6; Stainless Steel

20298623

Price Range
$656.5134 - $592.5033

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3950.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 12.0; 4300.0; 0.6; Stainless Steel

20298692

Price Range
$696.6839 - $628.7573

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4300.0
  • Depth of hardness min
    0.6
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 600.0; 0.4; Stainless Steel

20295578

Price Range
$119.5813 - $107.9221

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    600.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 1050.0; 0.4; Stainless Steel

20295660

Price Range
$263.4341 - $237.7493

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1050.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 1650.0; 0.4; Stainless Steel

20295783

Price Range
$319.7575 - $288.581

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1650.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 1750.0; 0.4; Stainless Steel

20295806

Price Range
$329.2293 - $297.1294

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1750.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 2200.0; 0.4; Stainless Steel

20295899

Price Range
$409.9086 - $369.9425

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2200.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 2650.0; 0.4; Stainless Steel

20295981

Price Range
$452.1088 - $408.0282

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2650.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 3000.0; 0.4; Stainless Steel

20296056

Price Range
$485.0064 - $437.7182

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3000.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 3550.0; 0.4; Stainless Steel

20296162

Price Range
$536.5938 - $484.2759

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3550.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 3850.0; 0.4; Stainless Steel

20296223

Price Range
$564.6709 - $509.6154

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3850.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 4250.0; 0.4; Stainless Steel

20296308

Price Range
$602.3043 - $543.5797

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    4250.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 4450.0; 0.4; Stainless Steel

20296346

Price Range
$621.0788 - $560.5236

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    4450.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900
Hardened Shaft - 8.0; 5150.0; 0.4; Stainless Steel

20296483

Price Range
$686.7048 - $619.7511

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    5150.0
  • Depth of hardness min
    0.4
  • Material
    Stainless Steel
  • Commodity Code
    7222202900