Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177025, SRL177030, SRL177005, SRL177060, SRL177050, SRL177040, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
$1,988.3775 - $2,203.1884 Request the lead time here
1.5
50.0
5150.0
$1,119.4597 - $1,240.3985 Request the lead time here
1.5
40.0
4250.0
$1,195.8722 - $1,325.0662 Request the lead time here
1.5
40.0
4600.0
$1,272.5993 - $1,410.0824 Request the lead time here
1.5
40.0
4950.0
$1,392.8783 - $1,543.3555 Request the lead time here
1.5
40.0
5500.0
$1,469.5267 - $1,628.2844 Request the lead time here
1.5
40.0
5850.0
$100.6256 - $111.4964 Request the lead time here
1.5
50.0
200.0
$320.9013 - $355.5693 Request the lead time here
1.5
50.0
750.0
$358.3214 - $397.032 Request the lead time here
1.5
50.0
850.0
$659.9624 - $731.2603 Request the lead time here
1.5
50.0
1450.0
$834.6421 - $924.8112 Request the lead time here
1.5
50.0
1950.0
$957.6726 - $1,061.1331 Request the lead time here
1.5
50.0
2200.0
$1,167.3355 - $1,293.4466 Request the lead time here
1.5
50.0
2800.0
$1,219.7708 - $1,351.5467 Request the lead time here
1.5
50.0
2950.0
$1,446.8859 - $1,603.1977 Request the lead time here
1.5
50.0
3600.0
$1,621.487 - $1,796.6616 Request the lead time here
1.5
50.0
4100.0
$1,708.827 - $1,893.4371 Request the lead time here
1.5
50.0
4350.0
$1,866.133 - $2,067.7374 Request the lead time here
1.5
50.0
4800.0
$1,918.4898 - $2,125.7505 Request the lead time here
1.5
50.0
4950.0
$2,110.7004 - $2,338.7262 Request the lead time here
1.5
50.0
5500.0
  • of 72
Hardened Shaft - 50.0; 5150.0; 1.5; Steel

20284596

Price Range
$2,203.1884 - $1,988.3775

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5150.0
  • Depth of hardness min
    1.5
  • Weight kg
    79.310
  • Material
    Steel
Hardened Shaft - 40.0; 4250.0; 1.5; Steel

20283230

Price Range
$1,240.3985 - $1,119.4597

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4250.0
  • Depth of hardness min
    1.5
  • Weight kg
    41.948
  • Material
    Steel
Hardened Shaft - 40.0; 4600.0; 1.5; Steel

20283308

Price Range
$1,325.0662 - $1,195.8722

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4600.0
  • Depth of hardness min
    1.5
  • Weight kg
    45.402
  • Material
    Steel
Hardened Shaft - 40.0; 4950.0; 1.5; Steel

20283377

Price Range
$1,410.0824 - $1,272.5993

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4950.0
  • Depth of hardness min
    1.5
  • Weight kg
    48.857
  • Material
    Steel
Hardened Shaft - 40.0; 5500.0; 1.5; Steel

20283483

Price Range
$1,543.3555 - $1,392.8783

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5500.0
  • Depth of hardness min
    1.5
  • Weight kg
    54.285
  • Material
    Steel
Hardened Shaft - 40.0; 5850.0; 1.5; Steel

20283551

Price Range
$1,628.2844 - $1,469.5267

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5850.0
  • Depth of hardness min
    1.5
  • Weight kg
    57.740
  • Material
    Steel
Hardened Shaft - 50.0; 200.0; 1.5; Steel

20283612

Price Range
$111.4964 - $100.6256

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    200.0
  • Depth of hardness min
    1.5
  • Weight kg
    3.080
  • Material
    Steel
Hardened Shaft - 50.0; 750.0; 1.5; Steel

20283728

Price Range
$355.5693 - $320.9013

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    750.0
  • Depth of hardness min
    1.5
  • Weight kg
    11.550
  • Material
    Steel
Hardened Shaft - 50.0; 850.0; 1.5; Steel

20283742

Price Range
$397.032 - $358.3214

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    850.0
  • Depth of hardness min
    1.5
  • Weight kg
    13.090
  • Material
    Steel
Hardened Shaft - 50.0; 1450.0; 1.5; Steel

20283858

Price Range
$731.2603 - $659.9624

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1450.0
  • Depth of hardness min
    1.5
  • Weight kg
    22.330
  • Material
    Steel
Hardened Shaft - 50.0; 1950.0; 1.5; Steel

20283957

Price Range
$924.8112 - $834.6421

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1950.0
  • Depth of hardness min
    1.5
  • Weight kg
    30.030
  • Material
    Steel
Hardened Shaft - 50.0; 2200.0; 1.5; Steel

20284008

Price Range
$1,061.1331 - $957.6726

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2200.0
  • Depth of hardness min
    1.5
  • Weight kg
    33.880
  • Material
    Steel
Hardened Shaft - 50.0; 2800.0; 1.5; Steel

20284121

Price Range
$1,293.4466 - $1,167.3355

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2800.0
  • Depth of hardness min
    1.5
  • Weight kg
    43.120
  • Material
    Steel
Hardened Shaft - 50.0; 2950.0; 1.5; Steel

20284152

Price Range
$1,351.5467 - $1,219.7708

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2950.0
  • Depth of hardness min
    1.5
  • Weight kg
    45.430
  • Material
    Steel
Hardened Shaft - 50.0; 3600.0; 1.5; Steel

20284282

Price Range
$1,603.1977 - $1,446.8859

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3600.0
  • Depth of hardness min
    1.5
  • Weight kg
    55.440
  • Material
    Steel
Hardened Shaft - 50.0; 4100.0; 1.5; Steel

20284381

Price Range
$1,796.6616 - $1,621.487

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4100.0
  • Depth of hardness min
    1.5
  • Weight kg
    63.140
  • Material
    Steel
Hardened Shaft - 50.0; 4350.0; 1.5; Steel

20284435

Price Range
$1,893.4371 - $1,708.827

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4350.0
  • Depth of hardness min
    1.5
  • Weight kg
    66.990
  • Material
    Steel
Hardened Shaft - 50.0; 4800.0; 1.5; Steel

20284527

Price Range
$2,067.7374 - $1,866.133

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4800.0
  • Depth of hardness min
    1.5
  • Weight kg
    73.920
  • Material
    Steel
Hardened Shaft - 50.0; 4950.0; 1.5; Steel

20284558

Price Range
$2,125.7505 - $1,918.4898

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4950.0
  • Depth of hardness min
    1.5
  • Weight kg
    76.230
  • Material
    Steel
Hardened Shaft - 50.0; 5500.0; 1.5; Steel

20284664

Price Range
$2,338.7262 - $2,110.7004

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5500.0
  • Depth of hardness min
    1.5
  • Weight kg
    84.700
  • Material
    Steel