Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177025, SRL177030, SRL177005, SRL177060, SRL177050, SRL177040, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
$1,499.7671 - $1,661.7918 Request the lead time here
1.5
60.0
2550.0
$1,896.423 - $2,101.2998 Request the lead time here
1.5
50.0
5050.0
$2,016.0228 - $2,233.8203 Request the lead time here
1.5
60.0
3550.0
$2,150.8873 - $2,383.2546 Request the lead time here
1.5
50.0
5800.0
$2,184.7752 - $2,420.8036 Request the lead time here
1.5
50.0
5900.0
$286.902 - $317.897 Request the lead time here
1.5
60.0
450.0
$575.8647 - $638.0773 Request the lead time here
1.5
60.0
1000.0
$1,077.9242 - $1,194.3758 Request the lead time here
1.5
60.0
1800.0
$2,583.6445 - $2,862.764 Request the lead time here
1.5
60.0
4650.0
$466.4161 - $516.8045 Request the lead time here
0.9
25.0
3250.0
$133.6434 - $148.0813 Request the lead time here
0.9
25.0
850.0
$270.6449 - $299.8836 Request the lead time here
0.9
25.0
1400.0
$784.0766 - $868.783 Request the lead time here
1.5
30.0
4700.0
$790.4879 - $875.8868 Request the lead time here
1.5
30.0
4750.0
$873.6048 - $967.9831 Request the lead time here
1.5
30.0
5400.0
$892.6857 - $989.1254 Request the lead time here
1.5
30.0
5550.0
$102.8848 - $113.9997 Request the lead time here
1.5
40.0
250.0
$184.6278 - $204.5737 Request the lead time here
1.5
40.0
600.0
$529.8413 - $587.0818 Request the lead time here
0.9
20.0
5500.0
$545.4877 - $604.4186 Request the lead time here
0.9
20.0
5750.0
  • of 72
Hardened Shaft - 60.0; 2550.0; 1.5; Steel

20285265

Price Range
$1,661.7918 - $1,499.7671

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2550.0
  • Depth of hardness min
    1.5
  • Weight kg
    56.610
  • Material
    Steel
Hardened Shaft - 50.0; 5050.0; 1.5; Steel

20284572

Price Range
$2,101.2998 - $1,896.423

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5050.0
  • Depth of hardness min
    1.5
  • Weight kg
    77.770
  • Material
    Steel
Hardened Shaft - 60.0; 3550.0; 1.5; Steel

20285463

Price Range
$2,233.8203 - $2,016.0228

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3550.0
  • Depth of hardness min
    1.5
  • Weight kg
    78.810
  • Material
    Steel
Hardened Shaft - 50.0; 5800.0; 1.5; Steel

20284725

Price Range
$2,383.2546 - $2,150.8873

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5800.0
  • Depth of hardness min
    1.5
  • Weight kg
    89.320
  • Material
    Steel
Hardened Shaft - 50.0; 5900.0; 1.5; Steel

20284749

Price Range
$2,420.8036 - $2,184.7752

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5900.0
  • Depth of hardness min
    1.5
  • Weight kg
    90.860
  • Material
    Steel
Hardened Shaft - 60.0; 450.0; 1.5; Steel

20284848

Price Range
$317.897 - $286.902

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    450.0
  • Depth of hardness min
    1.5
  • Weight kg
    9.990
  • Material
    Steel
Hardened Shaft - 60.0; 1000.0; 1.5; Steel

20284954

Price Range
$638.0773 - $575.8647

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1000.0
  • Depth of hardness min
    1.5
  • Weight kg
    22.200
  • Material
    Steel
Hardened Shaft - 60.0; 1800.0; 1.5; Steel

20285111

Price Range
$1,194.3758 - $1,077.9242

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1800.0
  • Depth of hardness min
    1.5
  • Weight kg
    39.960
  • Material
    Steel
Hardened Shaft - 60.0; 4650.0; 1.5; Steel

20285685

Price Range
$2,862.764 - $2,583.6445

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4650.0
  • Depth of hardness min
    1.5
  • Weight kg
    103.230
  • Material
    Steel
Hardened Shaft - 25.0; 3250.0; 0.9; Steel

20280666

Price Range
$516.8045 - $466.4161

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3250.0
  • Depth of hardness min
    0.9
  • Weight kg
    12.513
  • Material
    Steel
Hardened Shaft - 25.0; 850.0; 0.9; Steel

20280192

Price Range
$148.0813 - $133.6434

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    850.0
  • Depth of hardness min
    0.9
  • Weight kg
    3.273
  • Material
    Steel
Hardened Shaft - 25.0; 1400.0; 0.9; Steel

20280291

Price Range
$299.8836 - $270.6449

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1400.0
  • Depth of hardness min
    0.9
  • Weight kg
    5.390
  • Material
    Steel
Hardened Shaft - 30.0; 4700.0; 1.5; Steel

20282134

Price Range
$868.783 - $784.0766

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4700.0
  • Depth of hardness min
    1.5
  • Weight kg
    26.085
  • Material
    Steel
Hardened Shaft - 30.0; 4750.0; 1.5; Steel

20282141

Price Range
$875.8868 - $790.4879

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4750.0
  • Depth of hardness min
    1.5
  • Weight kg
    26.363
  • Material
    Steel
Hardened Shaft - 30.0; 5400.0; 1.5; Steel

20282271

Price Range
$967.9831 - $873.6048

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5400.0
  • Depth of hardness min
    1.5
  • Weight kg
    29.970
  • Material
    Steel
Hardened Shaft - 30.0; 5550.0; 1.5; Steel

20282301

Price Range
$989.1254 - $892.6857

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5550.0
  • Depth of hardness min
    1.5
  • Weight kg
    30.806
  • Material
    Steel
Hardened Shaft - 40.0; 250.0; 1.5; Steel

20282431

Price Range
$113.9997 - $102.8848

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    250.0
  • Depth of hardness min
    1.5
  • Weight kg
    2.468
  • Material
    Steel
Hardened Shaft - 40.0; 600.0; 1.5; Steel

20282509

Price Range
$204.5737 - $184.6278

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    600.0
  • Depth of hardness min
    1.5
  • Weight kg
    5.922
  • Material
    Steel
Hardened Shaft - 20.0; 5500.0; 0.9; Steel

20279936

Price Range
$587.0818 - $529.8413

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5500.0
  • Depth of hardness min
    0.9
  • Weight kg
    13.585
  • Material
    Steel
Hardened Shaft - 20.0; 5750.0; 0.9; Steel

20279981

Price Range
$604.4186 - $545.4877

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    5750.0
  • Depth of hardness min
    0.9
  • Weight kg
    14.203
  • Material
    Steel