Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177025, SRL177030, SRL177005, SRL177060, SRL177050, SRL177040, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
$340.5577 - $377.3493 Request the lead time here
1.5
30.0
1500.0
$372.4611 - $412.6994 Request the lead time here
1.5
30.0
1750.0
$471.0719 - $521.9633 Request the lead time here
1.5
30.0
2250.0
$502.9752 - $557.3133 Request the lead time here
1.5
30.0
2500.0
$592.5033 - $656.5134 Request the lead time here
1.5
30.0
3200.0
$630.7417 - $698.8828 Request the lead time here
1.5
30.0
3500.0
$688.29 - $762.6482 Request the lead time here
1.5
30.0
3950.0
$752.1732 - $833.4329 Request the lead time here
1.5
30.0
4450.0
$764.843 - $847.4715 Request the lead time here
1.5
30.0
4550.0
$828.8025 - $918.3407 Request the lead time here
1.5
30.0
5050.0
$886.2745 - $982.0216 Request the lead time here
1.5
30.0
5500.0
$931.0004 - $1,031.5794 Request the lead time here
1.5
30.0
5850.0
$124.1028 - $137.51 Request the lead time here
1.5
40.0
350.0
$174.0188 - $192.8185 Request the lead time here
1.5
40.0
550.0
$403.8304 - $447.4575 Request the lead time here
1.5
40.0
1200.0
$510.1498 - $565.2629 Request the lead time here
1.5
40.0
1700.0
$531.3678 - $588.7732 Request the lead time here
1.5
40.0
1800.0
$682.9473 - $756.7283 Request the lead time here
1.5
40.0
2350.0
$651.0439 - $721.3783 Request the lead time here
1.5
40.0
2200.0
$768.0486 - $851.0234 Request the lead time here
1.5
40.0
2750.0
  • of 72
Hardened Shaft - 30.0; 1500.0; 1.5; Steel

20281496

Price Range
$377.3493 - $340.5577

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1500.0
  • Depth of hardness min
    1.5
  • Weight kg
    8.325
  • Material
    Steel
Hardened Shaft - 30.0; 1750.0; 1.5; Steel

20281540

Price Range
$412.6994 - $372.4611

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1750.0
  • Depth of hardness min
    1.5
  • Weight kg
    9.713
  • Material
    Steel
Hardened Shaft - 30.0; 2250.0; 1.5; Steel

20281649

Price Range
$521.9633 - $471.0719

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2250.0
  • Depth of hardness min
    1.5
  • Weight kg
    12.488
  • Material
    Steel
Hardened Shaft - 30.0; 2500.0; 1.5; Steel

20281694

Price Range
$557.3133 - $502.9752

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2500.0
  • Depth of hardness min
    1.5
  • Weight kg
    13.875
  • Material
    Steel
Hardened Shaft - 30.0; 3200.0; 1.5; Steel

20281830

Price Range
$656.5134 - $592.5033

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3200.0
  • Depth of hardness min
    1.5
  • Weight kg
    17.760
  • Material
    Steel
Hardened Shaft - 30.0; 3500.0; 1.5; Steel

20281892

Price Range
$698.8828 - $630.7417

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3500.0
  • Depth of hardness min
    1.5
  • Weight kg
    19.425
  • Material
    Steel
Hardened Shaft - 30.0; 3950.0; 1.5; Steel

20281984

Price Range
$762.6482 - $688.29

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3950.0
  • Depth of hardness min
    1.5
  • Weight kg
    21.923
  • Material
    Steel
Hardened Shaft - 30.0; 4450.0; 1.5; Steel

20282080

Price Range
$833.4329 - $752.1732

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4450.0
  • Depth of hardness min
    1.5
  • Weight kg
    24.698
  • Material
    Steel
Hardened Shaft - 30.0; 4550.0; 1.5; Steel

20282103

Price Range
$847.4715 - $764.843

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4550.0
  • Depth of hardness min
    1.5
  • Weight kg
    25.253
  • Material
    Steel
Hardened Shaft - 30.0; 5050.0; 1.5; Steel

20282202

Price Range
$918.3407 - $828.8025

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5050.0
  • Depth of hardness min
    1.5
  • Weight kg
    28.028
  • Material
    Steel
Hardened Shaft - 30.0; 5500.0; 1.5; Steel

20282295

Price Range
$982.0216 - $886.2745

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5500.0
  • Depth of hardness min
    1.5
  • Weight kg
    30.525
  • Material
    Steel
Hardened Shaft - 30.0; 5850.0; 1.5; Steel

20282363

Price Range
$1,031.5794 - $931.0004

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5850.0
  • Depth of hardness min
    1.5
  • Weight kg
    32.468
  • Material
    Steel
Hardened Shaft - 40.0; 350.0; 1.5; Steel

20282455

Price Range
$137.51 - $124.1028

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    350.0
  • Depth of hardness min
    1.5
  • Weight kg
    3.455
  • Material
    Steel
Hardened Shaft - 40.0; 550.0; 1.5; Steel

20282493

Price Range
$192.8185 - $174.0188

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    550.0
  • Depth of hardness min
    1.5
  • Weight kg
    5.429
  • Material
    Steel
Hardened Shaft - 40.0; 1200.0; 1.5; Steel

20282622

Price Range
$447.4575 - $403.8304

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1200.0
  • Depth of hardness min
    1.5
  • Weight kg
    11.844
  • Material
    Steel
Hardened Shaft - 40.0; 1700.0; 1.5; Steel

20282721

Price Range
$565.2629 - $510.1498

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1700.0
  • Depth of hardness min
    1.5
  • Weight kg
    16.779
  • Material
    Steel
Hardened Shaft - 40.0; 1800.0; 1.5; Steel

20282745

Price Range
$588.7732 - $531.3678

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1800.0
  • Depth of hardness min
    1.5
  • Weight kg
    17.766
  • Material
    Steel
Hardened Shaft - 40.0; 2350.0; 1.5; Steel

20282851

Price Range
$756.7283 - $682.9473

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2350.0
  • Depth of hardness min
    1.5
  • Weight kg
    23.195
  • Material
    Steel
Hardened Shaft - 40.0; 2200.0; 1.5; Steel

20282820

Price Range
$721.3783 - $651.0439

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2200.0
  • Depth of hardness min
    1.5
  • Weight kg
    21.714
  • Material
    Steel
Hardened Shaft - 40.0; 2750.0; 1.5; Steel

20282936

Price Range
$851.0234 - $768.0486

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2750.0
  • Depth of hardness min
    1.5
  • Weight kg
    27.143
  • Material
    Steel